| Items |
LSE103BXHG Split Cylindrical Roller Bearing Light Series Hanger Unit |
LSE103BXHGKPS Split Cylindrical Roller Bearing Light Series Hanger Unit |
LSE103BXHGRSS Split Cylindrical Roller Bearing Light Series Hanger Unit |
LSE103BXHGHTPS Split Cylindrical Roller Bearing Light Series Hanger Unit |
LSE103BXHGFS Split Cylindrical Roller Bearing Light Series Hanger Unit |
|||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type1 | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | N/A High Temperature Packing | N/A Felt Seal | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | |||||||||
| Support Type | N/A Hanger Block | |||||||||
| Series Type | N/A Light Series | |||||||||
| Dimension C | N/A 2.165 in55 mm | |||||||||
| Dimension G | N/A 3.9 in100 mm | |||||||||
| Dimension H | N/A 2.6 in66 mm | |||||||||
| Dimension L | N/A 4.3 in108 mm | |||||||||
| Dimension X (Thread) | N/A 1 - 8 UNC | |||||||||
| Dimension Y | N/A 2.0 in50 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE103BX | |||||||||
| Housing | N/A LSE103HG | |||||||||
|
||||||||||