Items |
![]() LSE103BXHSAFQ Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block |
![]() LSE103BRHSAFQ Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block |
![]() LSE103BXHSAFQKPS Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block |
![]() LSE103BRHSAFQKPS Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block |
![]() LSE103BXHSAFQRSS Split Cylindrical Roller Bearing Light Series SAFQ Plummer Block |
|||||
Shaft Size | N/A 1 3/16 in | |||||||||
Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
Support Type | N/A Two-Bolt Plummer Block | |||||||||
Series Type | N/A Light Series | |||||||||
Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - SAFQ | |||||||||
Bolt Size | N/A 2 x 1/2" | |||||||||
Dimension H | N/A 2-1/4 in | |||||||||
Dimension H2 | N/A 5.2 in | |||||||||
Dimension J1 | N/A 7 in | |||||||||
Dimension J2 | N/A 6-1/4 in | |||||||||
Dimension K | N/A | |||||||||
Dimension L | N/A 8-1/4 in | |||||||||
Dimension M | N/A 2-3/16 in | |||||||||
Housing Width | N/A 3.3 in84 mm | |||||||||
Cr - Dynamic Load Rating | N/A 14296 lbf63500 N | |||||||||
Cor - Static Load Rating | N/A 14724 lbf65400 N | |||||||||
Maximum Speed | N/A 5400 rpm | |||||||||
Bearing Number | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | |||||
Housing | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | |||||
|