| Items |
LSE107BXHSN Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block |
LSE107BRHSN Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block |
LSE107BXHSNKPS Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block |
LSE107BRHSNKPS Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block |
LSE107BXHSNRSS Split Cylindrical Roller Bearing Light Series SN/SD Plummer Block |
|||||
| Shaft Size | N/A 1 7/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Two-Bolt Plummer Block | |||||||||
| Series Type | N/A Light Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Angled | |||||||||
| Bolt Size | N/A 2 x M12 | |||||||||
| Dimension H | N/A 60 mm | |||||||||
| Dimension H2 | N/A 135 mm | |||||||||
| Dimension J | N/A 170 mm | |||||||||
| Dimension K | N/A | |||||||||
| Dimension L | N/A 205 mm | |||||||||
| Dimension M | N/A 60 mm | |||||||||
| Housing Width | N/A 3.3 in84 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 719.38 lbf3200 N | N/A | N/A 719.38 lbf3200 N | N/A | |||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Bearing Number | N/A LSE107BX | N/A LSE107BR | N/A LSE107BX | N/A LSE107BR | N/A LSE107BX | |||||
| Housing | N/A LSE107HX | N/A LSE107HR | N/A LSE107HX | N/A LSE107HR | N/A LSE107HX | |||||
|
|
||||||||||