Items |
![]() LSE107BXHSNQ Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block |
![]() LSE107BRHSNQ Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block |
![]() LSE107BXHSNQKPS Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block |
![]() LSE107BRHSNQKPS Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block |
![]() LSE107BXHSNQRSS Split Cylindrical Roller Bearing Light Series SNQ/SDQ Plummer Block |
|||||
Shaft Size | N/A 1 7/16 in | |||||||||
Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
Support Type | N/A Two-Bolt Plummer Block | |||||||||
Series Type | N/A Light Series | |||||||||
Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Angled | |||||||||
Bolt Size | N/A 2 x M12 | |||||||||
Dimension H | N/A 60 mm | |||||||||
Dimension H2 | N/A 135 mm | |||||||||
Dimension J | N/A 170 mm | |||||||||
Dimension K | N/A | |||||||||
Dimension L | N/A 205 mm | |||||||||
Dimension M | N/A 60 mm | |||||||||
Housing Width | N/A 3.3 in84 mm | |||||||||
Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
Ca - Axial Load Rating | N/A | N/A 719.38 lbf3200 N | N/A | N/A 719.38 lbf3200 N | N/A | |||||
Maximum Speed | N/A 5400 rpm | |||||||||
Bearing Number | N/A LSE107BX | N/A LSE107BR | N/A LSE107BX | N/A LSE107BR | N/A LSE107BX | |||||
Housing | N/A LSE107HX | N/A LSE107HR | N/A LSE107HX | N/A LSE107HR | N/A LSE107HX | |||||
|