| Items |
LSE103BXHS Split Cylindrical Roller Bearing Light Series Standard Plummer Block |
LSE103BRHS Split Cylindrical Roller Bearing Light Series Standard Plummer Block |
LSE103BXHSKPS Split Cylindrical Roller Bearing Light Series Standard Plummer Block |
LSE103BRHSKPS Split Cylindrical Roller Bearing Light Series Standard Plummer Block |
LSE103BXHSRSS Split Cylindrical Roller Bearing Light Series Standard Plummer Block |
|||||
| Shaft Size | N/A 1 3/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Two-Bolt Plummer Block | |||||||||
| Series Type | N/A Light Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - Standard | |||||||||
| Bolt Size | N/A 2 x M12 | |||||||||
| Dimension H | N/A 2.362 in60 mm | |||||||||
| Dimension H1 | N/A 0.9 in22 mm | |||||||||
| Dimension H2 | N/A 5.4 in138 mm | |||||||||
| Dimension J | N/A 7.1 in180 mm | |||||||||
| Dimension J1 | N/A | |||||||||
| Dimension J2 | N/A | |||||||||
| Dimension K | N/A | |||||||||
| Dimension L | N/A 9 in228 mm | |||||||||
| Dimension M | N/A 2.4 in60 mm | |||||||||
| Housing Width | N/A 3.3 in84 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 14613 lbf65000 N | |||||||||
| Cor - Static Load Rating | N/A 15287 lbf68000 N | |||||||||
| Ca - Axial Load Rating | N/A | N/A 719.38 lbf3200 N | N/A | N/A 719.38 lbf3200 N | N/A | |||||
| Maximum Speed | N/A 5400 rpm | |||||||||
| Weight | N/A 16 lb6.8 Kg | |||||||||
| Bearing Number | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | N/A LSE103BR | N/A LSE103BX | |||||
| Housing | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | N/A LSE103HR | N/A LSE103HX | |||||
|
|
||||||||||