| Items |
MSE211BXHSAFQA-4B Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block |
MSE211BRHSAFQA-4B Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block |
MSE211BXHSAFQA-4BKPS Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block |
MSE211BRHSAFQA-4BKPS Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block |
MSE211BXHSAFQA-4BRSS Split Cylindrical Roller Bearing Medium Series SAFQ Plummer Block |
|||||
| Shaft Size | N/A 2 11/16 in | |||||||||
| Seal Type | N/A Felt Type | N/A Felt Type | N/A Kevlar Packing Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | |||||
| Bearing Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | N/A Split Cylindrical Retained Type | N/A Split Cylindrical Expansion Type | |||||
| Support Type | N/A Four-Bolt Plummer Block | |||||||||
| Series Type | N/A Medium Series | |||||||||
| Pillow/Plummer Block Style | N/A Split Cylindrical Housed Unit - SAFQ | |||||||||
| Bolt Size | N/A 4 x 5/8" | |||||||||
| Dimension H | N/A 3-3/4 in | |||||||||
| Dimension H2 | N/A 8-1/2 in | |||||||||
| Dimension J1 | N/A 11 in | |||||||||
| Dimension J2 | N/A 9-7/8 in | |||||||||
| Dimension K | N/A 2-1/8 in | |||||||||
| Dimension L | N/A 12-19/32 in | |||||||||
| Dimension M | N/A 3-1/2 in | |||||||||
| Housing Width | N/A 5.4 in138 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 58051 lbf258000 N | |||||||||
| Cor - Static Load Rating | N/A 67566 lbf300300 N | |||||||||
| Maximum Speed | N/A 3080 rpm | |||||||||
| Bearing Number | N/A MSE211BX | N/A MSE211BR | N/A MSE211BX | N/A MSE211BR | N/A MSE211BX | |||||
| Housing | N/A MSE211HX | N/A MSE211HR | N/A MSE211HX | N/A MSE211HR | N/A MSE211HX | |||||
|
|
||||||||||