| Items |
MSE111BRHTP Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type |
MSE111BRHTPKPS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type |
MSE111BRHTPRSS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type |
MSE111BRHTPHTPS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type |
MSE111BRHTPATL Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Push Type |
|||||
| Shaft Size | N/A 1 11/16 in | |||||||||
| Seal Type | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | N/A High Temperature Packing | N/A Aluminium Triple Labyrinth | |||||
| Bearing Type | N/A Split Cylindrical Retained Type | |||||||||
| Support Type | N/A Take-Up | |||||||||
| Series Type | N/A Medium Series | |||||||||
| Tensioning Unit Type | N/A Push Type | |||||||||
| Dimension B | N/A 5.0 in128 mm | |||||||||
| Dimension N | N/A 9.3 in235 mm | |||||||||
| Dimension D | N/A 8.0 in203 mm | |||||||||
| Dimension V | N/A 4.0 in102 mm | |||||||||
| Dimension P | N/A 0.8 in20 mm | |||||||||
| Dimension H | N/A 1.3 in32 mm | |||||||||
| Dimension S | N/A 1 1/2 in38 mm | |||||||||
| Dimension U | N/A 0.2 mm6 in | |||||||||
| Dimension Y | N/A 0.6 in16 mm | |||||||||
| Cr - Dynamic Load Rating | N/A 27202 lbf121000 N | |||||||||
| Cor - Static Load Rating | N/A 28551 lbf127000 N | |||||||||
| Ca - Axial Load Rating | N/A 1394 lbf6200 N | |||||||||
| Maximum Speed | N/A 4350 rpm | |||||||||
| Bearing Number | N/A MSE111BR | |||||||||
| Housing | N/A MSE111HR | N/A MSE111HR | N/A MSE111HR | N/A MSE111HR | N/A MS3HRTL | |||||
|
|
||||||||||