Items |
![]() MSE111BRHTT Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type |
![]() MSE111BRHTTKPS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type |
![]() MSE111BRHTTRSS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type |
![]() MSE111BRHTTHTPS Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type |
![]() MSE111BRHTTATL Split Cylindrical Roller Bearing Medium Series Take-Up Unit, Tension Type |
|||||
Shaft Size | N/A 1 11/16 in | |||||||||
Seal Type | N/A Felt Seal | N/A Kevlar Packing Seal | N/A Viton Single Lip | N/A High Temperature Packing | N/A Aluminium Triple Labyrinth | |||||
Bearing Type | N/A Split Cylindrical Retained Type | |||||||||
Support Type | N/A Take-Up | |||||||||
Series Type | N/A Medium Series | |||||||||
Tensioning Unit Type | N/A Tension Type | |||||||||
Dimension B | N/A 5.0 in128 mm | |||||||||
Dimension N | N/A 9.3 in235 mm | |||||||||
Dimension D | N/A 8.0 in203 mm | |||||||||
Dimension V | N/A 4.0 in102 mm | |||||||||
Dimension P | N/A 0.8 in20 mm | |||||||||
Dimension H | N/A 1.3 in32 mm | |||||||||
Dimension S | N/A 1 1/2 in38 mm | |||||||||
Dimension A | N/A 5.7 in146 mm | |||||||||
Dimension T | N/A 11 in280 mm | |||||||||
Dimension X | N/A 0.9 in24 mm | |||||||||
Dimension W | N/A 1.2 in30 mm | |||||||||
Dimension R | N/A 1.1 in29 mm | |||||||||
Cr - Dynamic Load Rating | N/A 27202 lbf121000 N | |||||||||
Cor - Static Load Rating | N/A 28551 lbf127000 N | |||||||||
Ca - Axial Load Rating | N/A 1394 lbf6200 N | |||||||||
Maximum Speed | N/A 4350 rpm | |||||||||
Bearing Number | N/A MSE111BR | |||||||||
Housing | N/A MSE111HR | N/A MSE111HR | N/A MSE111HR | N/A MSE111HR | N/A MS3HRTL | |||||
|