Print Back
  • The SS Type coupling consists of two standard SS Type hubs and one spider (find under L Type components).
  • Unless stated otherwise, hub torque and horsepower ratings assume a SOX(NBR) rubber spider is being used.
Lovejoy SS Type – Stainless Steel Jaw Coupling
Unit of Measure
Items Lovejoy SS Type – Stainless Steel Jaw Coupling
68514476581
SS Type Hubs with Keyway - Metric Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514476366
SS Type Hubs with Keyway - Metric Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514476367
SS Type Hubs with Keyway - Metric Bores
Lovejoy SS Type – Stainless Steel Jaw Coupling
68514476599
SS Type Hubs with Keyway - Metric Bores
Description  N/A SS095-HUB-18MMH7-6X2.8MMKW N/A SS110-HUB-20MMH7-6X2.8MMKW N/A SS110-HUB-30MMH7-8X3.3MMKW N/A L190-HUB-SS-35MMH7-10X3.3MMKW
Bore Size N/A 18.00 mm N/A 20.00 mm N/A 30.00 mm N/A 35.00 mm
Coupling Type N/A Jaw
Coupling Size N/A SS095 N/A SS110 N/A SS110 N/A SS190
Material N/A Stainless Steel
Keyway Size (W x D) N/A 6 x 2.8 mm N/A 6 x 2.8 mm N/A 8 X 3.3 mm N/A 10X3.3 mm
Length thru Bore N/A 1 in25.4 mm N/A 1.68 in42.67 mm N/A 1.68 in42.67 mm N/A 1.94 in49.28 mm
Outside Diameter N/A 2.06 in52.324 mm N/A 3.32 in84.3 mm N/A 3.32 in29.00 mm N/A 4.50 in114.30 mm
Color N/A Metallic
Bore Type N/A Finished Bore
Min. Bore (Dimensions ID1/ID2) N/A 0.433 in11.00 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm N/A 0.750 in19.00 mm
Max. Bore (Dimensions ID1/ID2) N/A 1.125 in28.00 mm N/A 1.378 in35.00 mm N/A 1.378 in35.00 mm N/A 2.215 in56.26 mm
Hub Length N/A N/A 2.56 in65.00 mm N/A 2.56 in29.00 mm N/A
Dimension G N/A 0.52 in13.20 mm N/A 0.88 in22.35 mm N/A 0.88 in29.00 mm N/A 1 in25.40 mm
Cubic inches N/A 6.76719 in³ N/A 28.21734 in³ N/A 28.21734 in³ N/A 59.535 in³
Weight N/A N/A 3.50 lb N/A 3.50 lb N/A