Items |
![]() 68514470006 SS Type Hubs without Keyway - Inch (Imperial) Bores |
![]() 68514476406 SS Type Hubs without Keyway - Inch (Imperial) Bores |
||
Description | N/A SS075-HUB-1/4-NKW | N/A SS095-HUB-1/2-NKW | ||
Bore Size | N/A 1/4 in | N/A 1/2 in | ||
Coupling Type | N/A Jaw | |||
Coupling Size | N/A SS075 | N/A SS095 | ||
Material | N/A Stainless Steel | |||
Thread (Dimension T) | N/A 1/4-20 | N/A 5/16-18 | ||
Keyway Size (W x D) | N/A No Keyway | |||
Length thru Bore | N/A 0.82 in20.83 mm | N/A 1 in25.4 mm | ||
Outside Diameter | N/A 1.695 in43.053 mm | N/A 2.06 in52.324 mm | ||
Color | N/A Metallic | |||
Bore Type | N/A Finished Bore | |||
Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6.35 mm | |||
Max. Bore (Dimensions ID1/ID2) | N/A 0.875 in22.23 mm | N/A 1.000 in25.40 mm | ||
Hub Length | N/A 1.32 in33.53 mm | N/A 1.52 in38.61 mm | ||
Dimension G | N/A 0.5 in12.7 mm | N/A 0.52 in13.12 mm | ||
Cubic inches | N/A 2.44147 in³ | N/A 6.76719 in³ | ||
Weight | N/A 0.44 lb | N/A 0.83 lb | ||
|