| Items |
68514461460 CJ Series Spiders (Elastomeric Element) |
68514462067 CJ Series Spiders (Elastomeric Element) |
68514461446 CJ Series Spiders (Elastomeric Element) |
68514472256 CJ Series Spiders (Elastomeric Element) |
68514461461 CJ Series Spiders (Elastomeric Element) |
|||||
| Description | N/A CJ14-SPIDER-80A BLUE-URE | N/A CJ14-SPIDER-98A RED-URE | N/A CJ14-SPIDER-92A-URE | N/A CJ19-SPIDER-64D GREEN-URE | N/A CJ19-SPIDER-80A BLUE-URE | |||||
| Spider Size | N/A 14 | N/A 14 | N/A 14 | N/A 19 | N/A 19 | |||||
| Set Screw Size | N/A 8-32 | N/A 8-32 | N/A 8-32 | N/A 10-24 | N/A 10-24 | |||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.200 in5.08 mm | N/A 0.200 in5.08 mm | N/A 0.200 in5.08 mm | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | |||||
| Type | N/A Jaw | |||||||||
| Spider Type | N/A 80 Shore A | N/A 98 Shore A | N/A 92 Shore A | N/A 64 Shore D | N/A 80 Shore A | |||||
| Material | N/A Polyurethane | |||||||||
| Style | N/A Open Center | |||||||||
| Outside Diameter | N/A 1.180 in30.00 mm | N/A 1.180 in30.00 mm | N/A 1.180 in30.00 mm | N/A 1.57 in40.00 mm | N/A 1.57 in40.00 mm | |||||
| Spider Outside Diameter (Dimension A) | N/A 1.180 in30.00 mm | N/A 1.180 in30.00 mm | N/A 1.180 in30.00 mm | N/A 1.570 in40.00 mm | N/A 1.570 in40.00 mm | |||||
| Spider Inside Diameter (Dimension H) | N/A 0.390 in10.00 mm | N/A 0.390 in10.00 mm | N/A 0.390 in10.00 mm | N/A 0.710 in18.00 mm | N/A 0.710 in18.00 mm | |||||
| Spider Thickness (Dimension W) | N/A 0.390 in10.00 mm | N/A 0.390 in10.00 mm | N/A 0.390 in10.00 mm | N/A 0.470 in12.00 mm | N/A 0.470 in12.00 mm | |||||
| Color | N/A Blue | N/A Red | N/A Yellow | N/A Green | N/A Blue | |||||
| Normal Temperature Range | N/A -40 to 212 ºF | N/A -40 to 212 ºF | N/A -40 to 212 ºF | N/A -30 to 230 ºF | N/A -40 to 212 ºF | |||||
| Max. Temperature Range | N/A -40 to 248 ºF | N/A -40 to 248 ºF | N/A -50 to 248 ºF | N/A -30 to 266 ºF | N/A -40 to 248 ºF | |||||
| Nominal Torque | N/A 35.00 in·lb4.00 N·m | N/A 111.00 in·lb13.00 N·m | N/A 66.00 in·lb7.00 N·m | N/A 185.00 in·lb21.00 N·m | N/A 43.00 in·lb5.00 N·m | |||||
| Max. Torque | N/A 71.00 in·lb8.00 N·m | N/A 71.00 in·lb8.00 N·m | N/A 133.00 in·lb15.00 N·m | N/A 370.00 in·lb42.00 N·m | N/A 86.00 in·lb10.00 N·m | |||||
| Max. Speed | N/A 19000.00 rpm | N/A 19000.00 rpm | N/A 19000.00 rpm | N/A 14000.00 rpm | N/A 14000.00 rpm | |||||
| Dimension G | N/A 0.510 in12.95 mm | N/A 0.510 in12.95 mm | N/A 0.510 in12.95 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | |||||
| Dimension S | N/A | N/A | N/A | N/A 1.020 in25.91 mm | N/A 1.020 in25.91 mm | |||||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A 0.060 in1.52 mm | N/A 0.080 in2.03 mm | N/A 0.080 in2.03 mm | |||||
| Angular Displacement | N/A 0.030 in | |||||||||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1.20 º | |||||||||
| Max. Axial Displacement (∆ Ka) | N/A 0.0400 in | N/A 0.0400 in | N/A 0.0400 in | N/A 0.0470 in | N/A 0.0470 in | |||||
| Max. Radial Displacement (∆ Kr) | N/A 0.0070 in | N/A 0.0070 in | N/A 0.0070 in | N/A 0.0080 in | N/A 0.0080 in | |||||
| Axial Misalignment | N/A 0.039 to 252 in | |||||||||
| Angular Misalignment | N/A 0.90 to 1.30 º | |||||||||
| Parallel Misalignment | N/A 0.008 to 0.027 in | |||||||||
| Wind-Up Angle at Nominal Torque | N/A 6.40 º | N/A 6.40 º | N/A 6.40 º | N/A 2.50 º | N/A 3.20 º | |||||
| Wind-Up Angle at Max. Torque | N/A 10.00 º | N/A 10.00 º | N/A 10.00 º | N/A 3.60 º | N/A 5.00 º | |||||
| Rated HP at 1,200 rpm | N/A 1.00 hp | N/A 1.00 hp | N/A 1.20 hp | N/A 3.50 hp | N/A 1.00 hp | |||||
| Rated HP at 1,800 rpm | N/A 2.00 hp | N/A 2.00 hp | N/A 1.90 hp | N/A 5.00 hp | N/A 3.00 hp | |||||
| Coupling Type | N/A Elastomeric Insert | |||||||||
| Stock Sizes | N/A 14 - 180 | |||||||||
| Weight | N/A 0.02 lb | N/A 0.02 lb | N/A 0.02 lb | N/A 0.03 lb | N/A 0.03 lb | |||||
| Cubic inches | N/A 0.54304 in³ | N/A 0.54304 in³ | N/A 0.54304 in³ | N/A 1.15850 in³ | N/A 1.15850 in³ | |||||
|
|
||||||||||