| Items |
68514472538 Curved Jaw Coupling Hub w/ Keyway |
68514472542 Curved Jaw Coupling Hub w/ Keyway |
68514472543 Curved Jaw Coupling Hub w/ Keyway |
68514472003 Curved Jaw Coupling Hub w/ Keyway |
68514472004 Curved Jaw Coupling Hub w/ Keyway |
|||||
| Description | N/A CJ24A-HUB-PM-14MM-5X2.3MMKW | N/A CJ24A-HUB-PM-19MMH7-6X2.8MMKW | N/A CJ24A-HUB-PM-20MMH7-6X2.8MMKW | N/A CJ38A-HUB-PM-28MMH7-8X3.3MMKW | N/A CJ38A-HUB-PM-30MMH7-8X3.3MMKW | |||||
| Bore Size | N/A 14.00 mm | N/A 19.00 mm | N/A 20.00 mm | N/A 28.00 mm | N/A 30.00 mm | |||||
| Coupling Size | N/A 24 | N/A 24 | N/A 24 | N/A 38 | N/A 38 | |||||
| Hub Style | N/A A | |||||||||
| Type | N/A Curved Jaw Coupling Hubs | |||||||||
| Hub Material | N/A Powder Metal | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 10-24 | N/A 10-24 | N/A 10-24 | N/A 5/16-18 | N/A 5/16-18 | |||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | N/A 0.390 in9.91 mm | N/A 0.590 in14.99 mm | N/A 0.590 in14.99 mm | |||||
| Keyway Size | N/A 5 x 2.3 mm | N/A 6 x 2.8 mm | N/A 6 x 2.8 mm | N/A 8 X 3.3 mm | N/A 8 X 3.3 mm | |||||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 1.180 in29.97 mm | N/A 1.180 in29.97 mm | N/A 1.180 in29.97 mm | N/A 1.770 in44.96 mm | N/A 1.770 in44.96 mm | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 2.200 in55.88 mm | N/A 2.200 in55.88 mm | N/A 2.200 in55.88 mm | N/A 3.150 in80.00 mm | N/A 3.150 in80.00 mm | |||||
| Overall Coupling Length | N/A 3.070 in77.98 mm | N/A 3.070 in77.98 mm | N/A 3.070 in77.98 mm | N/A 4.490 in114.05 mm | N/A 4.490 in114.05 mm | |||||
| Spider Outside Diameter | N/A 2.160 in55.00 mm | N/A 2.160 in55.00 mm | N/A 2.160 in55.00 mm | N/A 3.150 in80.00 mm | N/A 3.150 in80.00 mm | |||||
| Spider Inside Diameter | N/A 1.060 in27.00 mm | N/A 1.060 in27.00 mm | N/A 1.060 in27.00 mm | N/A 1.500 in38.00 mm | N/A 1.500 in38.00 mm | |||||
| Spider Thickness (Dimension W) | N/A 0.550 in14.00 mm | N/A 0.550 in14.00 mm | N/A 0.550 in14.00 mm | N/A 0.710 in18.00 mm | N/A 0.710 in18.00 mm | |||||
| Color | N/A Metallic | |||||||||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||||||||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||||||||
| Nominal Torque (with 92 Shore A spider) | N/A 310.00 in·lb35.00 N·m | N/A 310.00 in·lb35.00 N·m | N/A 310.00 in·lb35.00 N·m | N/A 1680 in·lb190 N·m | N/A 1680 in·lb190 N·m | |||||
| Max Torque (with 92 Shore A spider) | N/A 620.00 in·lb70.00 N·m | N/A 620.00 in·lb70.00 N·m | N/A 620.00 in·lb70.00 N·m | N/A 3360 in·lb380.00 N·m | N/A 3360 in·lb380.00 N·m | |||||
| Bore Type | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.470 in12.00 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.950 in24.00 mm | N/A 0.950 in24.00 mm | N/A 0.950 in24.00 mm | N/A 1.5 in38 mm | N/A 1.5 in38 mm | |||||
| Max. Speed | N/A 10600.00 rpm | N/A 10600.00 rpm | N/A 10600.00 rpm | N/A 7100 rpm | N/A 7100 rpm | |||||
| Dimension G | N/A 0.700 in17.78 mm | N/A 0.700 in17.78 mm | N/A 0.700 in17.78 mm | N/A 0.940 in23.88 mm | N/A 0.940 in23.88 mm | |||||
| Dimension HD | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 2.600 in66.04 mm | N/A 2.600 in66.04 mm | |||||
| Dimension U | N/A 0.940 in23.88 mm | N/A 0.940 in23.88 mm | N/A 0.940 in23.88 mm | N/A 1.460 in37.08 mm | N/A 1.460 in37.08 mm | |||||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.080 in2.03 mm | N/A 0.080 in2.03 mm | N/A 0.080 in2.03 mm | N/A 0.120 in3.05 mm | N/A 0.120 in3.05 mm | |||||
| Angular Displacement | N/A 0.040 in | N/A 0.040 in | N/A 0.040 in | N/A 0.070 in | N/A 0.070 in | |||||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 0.90 º | N/A 0.90 º | N/A 0.90 º | N/A 1 º | N/A 1 º | |||||
| Max. Axial Displacement (∆ Ka) | N/A 0.0550 in | N/A 0.0550 in | N/A 0.0550 in | N/A 0.0700 in | N/A 0.0700 in | |||||
| Max. Radial Displacement (∆ Kr) | N/A 0.0090 in | N/A 0.0090 in | N/A 0.0090 in | N/A 0.0110 in | N/A 0.0110 in | |||||
| Coupling Type | N/A Jaw | |||||||||
| Weight | N/A 0.69 lb | N/A 0.65 lb | N/A 0.62 lb | N/A 2.33 lb | N/A 2.66 lb | |||||
| Cubic inches | N/A 2.90858 in³ | N/A 2.90858 in³ | N/A 2.90858 in³ | N/A 11.96520 in³ | N/A 11.96520 in³ | |||||
|
|
||||||||||