| Items |
68514476357 Curved Jaw Coupling Hub w/ Keyway |
68514476359 Curved Jaw Coupling Hub w/ Keyway |
68514476355 Curved Jaw Coupling Hub w/ Keyway |
68514461999 Curved Jaw Coupling Hub w/ Keyway |
68514476362 Curved Jaw Coupling Hub w/ Keyway |
|||||
| Description | N/A CJ19A-HUB-PM-1/2-1/8X1/16KW | N/A CJ19A-HUB-PM-5/8-3/16X3/32KW | N/A CJ19A-HUB-PM-7/16-3/32X3/64KW | N/A CJ19/24B-HUB-PM-3/4-3/16X3/32KW | N/A CJ24A-HUB-PM-1/2-1/8X1/16KW | |||||
| Bore Size | N/A 3/4 in | N/A 5/8 in | N/A 7/16 in | N/A 7/16 in | N/A 1/2 in | |||||
| Hub Style | N/A A | N/A A | N/A A | N/A B | N/A A | |||||
| Type | N/A Curved Jaw Coupling Hubs | |||||||||
| Coupling Size | N/A 19 | N/A 19 | N/A 19 | N/A 19 | N/A 24 | |||||
| Hub Material | N/A Powder Metal | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 10-24 | |||||||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.390 in9.91 mm | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 3/32 x 3/64 in | N/A 3/16 x 3/32 in | N/A 1/8 x 1/16 in | |||||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 0.980 in24.89 mm | N/A 0.980 in24.89 mm | N/A 0.980 in24.89 mm | N/A 0.980 in24.89 mm | N/A 1.180 in29.97 mm | |||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | N/A 2.200 in55.88 mm | |||||
| Overall Coupling Length | N/A 2.6 in66.04 mm | N/A 2.6 in66.04 mm | N/A 2.6 in66.04 mm | N/A 2.6 in66.04 mm | N/A 3.070 in77.98 mm | |||||
| Spider Outside Diameter | N/A 1.570 in40.00 mm | N/A 1.570 in40.00 mm | N/A 1.570 in40.00 mm | N/A 1.570 in40.00 mm | N/A 2.160 in55.00 mm | |||||
| Spider Thickness (Dimension W) | N/A 0.470 in12.00 mm | N/A 0.470 in12.00 mm | N/A 0.470 in12.00 mm | N/A 0.470 in12.00 mm | N/A 0.550 in14.00 mm | |||||
| Color | N/A Metallic | |||||||||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||||||||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||||||||
| Nominal Torque (with 92 Shore A spider) | N/A 88.00 in·lb | N/A 88.00 in·lb | N/A 88.00 in·lb | N/A 88.00 in·lb | N/A 310.00 in·lb | |||||
| Max Torque (with 92 Shore A spider) | N/A 177.00 in·lb | N/A 177.00 in·lb | N/A 177.00 in·lb | N/A 177.00 in·lb | N/A 620.00 in·lb | |||||
| Bore Type | N/A Solid | N/A Solid | N/A Solid | N/A | N/A | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A | N/A | N/A | N/A 0.710 in18.00 mm | N/A 0.470 in12.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.940 in24.00 mm | N/A 0.950 in24.00 mm | |||||
| Max. Speed | N/A 14000.00 rpm | N/A 14000.00 rpm | N/A 14000.00 rpm | N/A 14000.00 rpm | N/A 10600.00 rpm | |||||
| Dimension G | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.630 in16.00 mm | N/A 0.700 in17.78 mm | |||||
| Dimension HD | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.57 in39.88 mm | N/A 1.57 in39.88 mm | |||||
| Dimension U | N/A 0.790 in20.07 mm | N/A 0.790 in20.07 mm | N/A 0.790 in20.07 mm | N/A | N/A 0.940 in23.88 mm | |||||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.080 in2.03 mm | |||||||||
| Angular Displacement | N/A 0.030 in | N/A 0.030 in | N/A 0.030 in | N/A 0.030 in | N/A 0.040 in | |||||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1.20 º | N/A 1.20 º | N/A 1.20 º | N/A 1.20 º | N/A 0.90 º | |||||
| Max. Axial Displacement (∆ Ka) | N/A 0.0470 in | N/A 0.0470 in | N/A 0.0470 in | N/A 0.0470 in | N/A 0.0550 in | |||||
| Max. Radial Displacement (∆ Kr) | N/A 0.0080 in | N/A 0.0080 in | N/A 0.0080 in | N/A 0.0080 in | N/A 0.0090 in | |||||
| Coupling Type | N/A Jaw | |||||||||
| Weight | N/A 0.38 lb | N/A 0.37 lb | N/A 0.38 lb | N/A 0.42 lb | N/A 0.71 lb | |||||
| Cubic inches | N/A 1.55585 in³ | N/A 1.55585 in³ | N/A 1.55585 in³ | N/A 2.41560 in³ | N/A 2.90858 in³ | |||||
|
|
||||||||||