Print Back
    A complete CJ Series coupling is comprised of two standard CJ hubs and one CJ spider. Four types of spiders are available for the CJ Series.
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
Unit of Measure
Items Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
68514461151
CJ Series Hubs - Powder Metal, B Style, Metric Bores
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
68514461152
CJ Series Hubs - Powder Metal, B Style, Metric Bores
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
68514461156
CJ Series Hubs - Powder Metal, B Style, Metric Bores
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
68514465080
CJ Series Hubs - Powder Metal, B Style, Metric Bores
Steel Curved Jaw Coupling Hubs, CJ Series - Imperial
68514461157
CJ Series Hubs - Powder Metal, B Style, Metric Bores
Description  N/A CJ 14/16B HUB PM 12MM KW N/A CJ 14/16B HUB PM 14MM KW N/A CJ19/24B-HUB-PM-19MMH7-6X2.8MMKW N/A CJ19/24B-HUB-PM-20MMH7-6X2.8MMKW N/A CJ19/24B-HUB-PM-24MMH7-8X3.3MMKW
Bore Size  N/A 12.00 mm N/A 14.00 mm N/A 19.00 mm N/A 20.00 mm N/A 24.00 mm
Hub Style N/A B
Type N/A Curved Jaw Couplings
Coupling Size N/A 14 N/A 14 N/A 19/24 N/A 19/24 N/A 19/24
Material N/A Powder Metal
Set Screw Size N/A 8-32 N/A 8-32 N/A 10-24 N/A 10-24 N/A 10-24
Set Screw Style Coupling Location Size (Dimension SL) N/A 0.200 in5.08 mm N/A 0.200 in5.08 mm N/A 0.390 in9.91 mm N/A 0.390 in9.91 mm N/A 0.390 in9.91 mm
Keyway Size  N/A 4 x 1.8 mm N/A 5 x 2.3 mm N/A 6 x 2.8 mm N/A 6 x 2.8 mm N/A 8 X 3.3 mm
Weight N/A 0.12 lb N/A 0.11 lb N/A 0.42 lb N/A 0.41 lb N/A 0.35 lb
Length thru Bore (Dimensions LTB1/LTB2) N/A 0.430 in10.92 mm N/A 0.430 in10.92 mm N/A 0.980 in24.89 mm N/A 0.980 in24.89 mm N/A 0.980 in24.89 mm
Style N/A Bored
Outside Diameter N/A 1.180 in29.97 mm N/A 1.180 in29.97 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm
Overall Coupling Length N/A 0.880 in22.35 mm N/A 0.880 in22.35 mm N/A 1.530 in38.86 mm N/A 1.530 in38.86 mm N/A 1.530 in38.86 mm
Spider Inside Diameter N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm
Spider Outside Diameter N/A 1.180 in30.00 mm N/A 1.180 in30.00 mm N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm N/A 1.570 in40.00 mm
Spider Thickness (Dimension W) N/A 0.390 in10.00 mm N/A 0.390 in10.00 mm N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm N/A 0.470 in12.00 mm
Color N/A Metallic
Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -40 to 212 ºF
Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) N/A -50 to 248 ºF
Nominal Torque (with 92 Shore A spider) N/A 66.00 in·lb7.00 N·m N/A 66.00 in·lb7.00 N·m N/A 88.00 in·lb10.00 N·m N/A 88.00 in·lb10.00 N·m N/A 88.00 in·lb10.00 N·m
Max Torque (with 92 Shore A spider) N/A 133.00 in·lb15.00 N·m N/A 133.00 in·lb15.00 N·m N/A 177.00 in·lb20.00 N·m N/A 177.00 in·lb20.00 N·m N/A 177.00 in·lb20.00 N·m
Bore Type  N/A
Min. Bore (Dimensions ID1/ID2) N/A N/A N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm N/A 0.710 in18.00 mm
Bore Type N/A Solid N/A Solid N/A N/A N/A
Max. Bore (Dimensions ID1/ID2) N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 0.940 in24.00 mm N/A 0.940 in24.00 mm N/A 0.940 in24.00 mm
Speed N/A 1900.00 rpm N/A 1900.00 rpm N/A 14000.00 rpm N/A 14000.00 rpm N/A 14000.00 rpm
Dimension G N/A 0.510 in12.95 mm N/A 0.510 in12.95 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm N/A 0.630 in16.00 mm
Dimension HD N/A 1.180 in29.97 mm N/A 1.180 in29.97 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm N/A 1.57 in39.88 mm
Distance between Spider and Hub Face (Dimension CL) N/A 0.060 in1.52 mm N/A 0.060 in1.52 mm N/A 0.080 in2.03 mm N/A 0.080 in2.03 mm N/A 0.080 in2.03 mm
Angular Displacement N/A 0.030 in
Max. Angular Displacement (∆ Ka), n=1500 [1/min] N/A 1.20 º
Max. Axial Displacement (∆ Ka) N/A 0.0400 in N/A 0.0400 in N/A 0.0470 in N/A 0.0470 in N/A 0.0470 in
Max. Radial Displacement (∆ Kr) N/A 0.0070 in N/A 0.0070 in N/A 0.0080 in N/A 0.0080 in N/A 0.0080 in
Coupling Type N/A Jaw
Cubic inches N/A 1.22531 in³ N/A 1.22531 in³ N/A 3.77130 in³ N/A 3.77130 in³ N/A 3.77130 in³