| Items |
68514476183 CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores |
68514476182 CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores |
68514476386 CJ Series Hubs - Steel, B & BX Style, Inch (Imperial) Bores |
|||
| Description | N/A CJ28/38B-HUB-STL-1/2-1/8X1/16KW | N/A CJ28/38B-HUB-STL-5/8-3/16X3/32KIW | N/A CJ55/70BX-HUB-STL-2"-1/2X1/4KW | |||
| Bore Size | N/A 1/2 in | N/A 5/8 in | N/A 2 in | |||
| Hub Style | N/A B | N/A B | N/A BX | |||
| Type | N/A Curved Jaw Coupling Hubs | |||||
| Coupling Size | N/A 28 | N/A 28 | N/A 55 | |||
| Hub Material | N/A Steel | |||||
| Set Screw Style Coupling Size (Dimension T) | N/A 5/16-18 | N/A 5/16-18 | N/A 3/8-16 | |||
| Keyway Size | N/A 1/8 x 1/16 in | N/A 3/16 x 3/32 in | N/A 1/2 x 1/4 in | |||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 1.380 in35.05 mm | N/A 1.380 in35.05 mm | N/A 3.540 in89.92 mm | |||
| Style | N/A Bored | |||||
| Outside Diameter | N/A 2.560 in65.02 mm | N/A 2.560 in65.02 mm | N/A 4.720 in119.89 mm | |||
| Overall Coupling Length | N/A 3.540 in89.92 mm | N/A 3.540 in89.92 mm | N/A 4.560 in115.82 mm | |||
| Spider Outside Diameter | N/A 2.560 in65.00 mm | N/A 2.560 in65.00 mm | N/A 4.720 in120.00 mm | |||
| Spider Inside Diameter | N/A 1.180 in29.00 mm | N/A 1.180 in29.00 mm | N/A 2.360 in60.00 mm | |||
| Spider Thickness (Dimension W) | N/A 0.590 in15.00 mm | N/A 0.590 in15.00 mm | N/A 0.870 in22.00 mm | |||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.590 in14.99 mm | N/A 0.590 in14.99 mm | N/A 0.790 in20.07 mm | |||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||||
| Nominal Torque (with 92 Shore A spider) | N/A 840.00 in·lb | N/A 840.00 in·lb | N/A 3625.00 in·lb | |||
| Max Torque (with 92 Shore A spider) | N/A 1680.00 in·lb | N/A 1680.00 in·lb | N/A 7250.00 in·lb | |||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.870 in22.00 mm | N/A 0.870 in22.00 mm | N/A 0.470 in12 mm | |||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.5 in38 mm | N/A 1.5 in38 mm | N/A 2.750 in70.00 mm | |||
| Max. Speed | N/A 8500.00 rpm | N/A 8500.00 rpm | N/A 4750 rpm | |||
| Dimension G | N/A 0.790 in20.07 mm | N/A 0.790 in20.07 mm | N/A 1.180 in29.97 mm | |||
| Dimension HD | N/A 2.560 in65.02 mm | N/A 2.560 in65.02 mm | N/A 4.720 in119.89 mm | |||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.100 in2.54 mm | N/A 0.100 in2.54 mm | N/A 0.160 in4.06 mm | |||
| Angular Displacement | N/A 0.050 in | N/A 0.050 in | N/A 0.090 in | |||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 0.90 º | N/A 0.90 º | N/A 1.10 º | |||
| Max. Axial Displacement (∆ Ka) | N/A 0.0600 in | N/A 0.0600 in | N/A 0.8700 in | |||
| Max. Radial Displacement (∆ Kr) | N/A 0.0100 in | N/A 0.0100 in | N/A 0.0140 in | |||
| Coupling Type | N/A Jaw | |||||
| Weight | N/A 2.27 lb | N/A 1.99 lb | N/A 8.05 lb | |||
| Cubic inches | N/A 9.04397 in³ | N/A 9.04397 in³ | N/A 78.86554 in³ | |||
|
|
||||||