| Items |
68514466499 Curved Jaw Coupling Hub w/ Keyway |
68514466879 Curved Jaw Coupling Hub w/ Keyway |
68514465858 Curved Jaw Coupling Hub w/ Keyway |
68514465857 Curved Jaw Coupling Hub w/ Keyway |
68514466428 Curved Jaw Coupling Hub w/ Keyway |
|||||
| Description | N/A CJ42A-HUB-PM-1"-1/4X1/8KW | N/A CJ42A-HUB-PM-1-1/4-5/16X5/32KW | N/A CJ42A-HUB-PM-1-1/8-1/4X1/8KW | N/A CJ42A-HUB-PM-1-3/8-5/16X5/32KW | N/A CJ42A-HUB-PM-1-5/8-3/8X3/16KW | |||||
| Bore Size | N/A 1 in | N/A 1 1/4 in | N/A 1 1/8 in | N/A 1 3/8 in | N/A 1 5/8 in | |||||
| Hub Style | N/A A | |||||||||
| Type | N/A Curved Jaw Coupling Hubs | |||||||||
| Coupling Size | N/A 42 | |||||||||
| Hub Material | N/A Cast Iron | |||||||||
| Set Screw Style Coupling Size (Dimension T) | N/A 5/16-18 | |||||||||
| Set Screw Style Coupling Location Size (Dimension SL) | N/A 0.790 in20.07 mm | |||||||||
| Keyway Size | N/A 1/4 x 1/8 in | N/A 5/16 x 5/32 in | N/A 1/4 x 1/8 in | N/A 5/16 x 5/32 in | N/A 3/8 x 3/16 in | |||||
| Length thru Bore (Dimensions LTB1/LTB2) | N/A 1.970 in50.04 mm | |||||||||
| Style | N/A Bored | |||||||||
| Outside Diameter | N/A 3.74 in95 mm | |||||||||
| Overall Coupling Length | N/A 4.960 in125.98 mm | |||||||||
| Spider Outside Diameter | N/A 3.740 in95.00 mm | |||||||||
| Spider Inside Diameter | N/A 1.810 in46.00 mm | |||||||||
| Spider Thickness (Dimension W) | N/A 0.790 in20.00 mm | |||||||||
| Color | N/A Gray | |||||||||
| Normal Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -40 to 212 ºF | |||||||||
| Max. Temperature Range (with 80 Shore A, 92 Shore A, and 95/98 Shore A spiders) | N/A -50 to 248 ºF | |||||||||
| Nominal Torque (with 92 Shore A spider) | N/A 2345.00 in·lb | |||||||||
| Max Torque (with 92 Shore A spider) | N/A 4690.00 in·lb | |||||||||
| Bore Type | N/A | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.470 in12 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.650 in42 mm | |||||||||
| Max. Speed | N/A 6000 rpm | |||||||||
| Dimension G | N/A 1.020 in25.91 mm | |||||||||
| Dimension HD | N/A 2.950 in74.93 mm | |||||||||
| Dimension U | N/A 1.570 in39.88 mm | |||||||||
| Distance between Spider and Hub Face (Dimension CL) | N/A 0.120 in3.05 mm | |||||||||
| Angular Displacement | N/A 0.070 in | |||||||||
| Max. Angular Displacement (∆ Ka), n=1500 [1/min] | N/A 1 º | |||||||||
| Max. Axial Displacement (∆ Ka) | N/A 0.0790 in | |||||||||
| Max. Radial Displacement (∆ Kr) | N/A 0.0120 in | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Weight | N/A 4.05 lb | N/A 3.24 lb | N/A 3.95 lb | N/A 3.7 lb | N/A 3.39 lb | |||||
| Cubic inches | N/A 17.14393 in³ | |||||||||
|
|
||||||||||