| Items |
68514438569 L Type Hubs - Splines & Special Bores |
68514438570 L Type Hubs - Splines & Special Bores |
68514438568 L Type Hubs - Splines & Special Bores |
68514437902 L Type Hubs - Splines & Special Bores |
68514437900 L Type Hubs - Splines & Special Bores |
|||||
| Description | N/A L090-HUB-11T-16/32DP-LLOC | N/A L090-HUB-13T-16/32DP-LLOC | N/A L090-HUB-9T-16/32DP-LLOC | N/A L095-HUB-13T-16/32DP-LLOC | N/A L095-HUB-9T 16/32DP-LLOC | |||||
| Bore Size | N/A | |||||||||
| Coupling Size | N/A L090 | N/A L090 | N/A L090 | N/A L095 | N/A L095 | |||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Sintered Iron | |||||||||
| Dimension T | N/A 1/4-20 | N/A 1/4-20 | N/A 1/4-20 | N/A 5/16-18 | N/A 5/16-18 | |||||
| Keyway Size (W x D) | N/A | |||||||||
| Length thru Bore | N/A 0.82 in20.83 mm | N/A 0.82 in20.83 mm | N/A 0.82 in20.83 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | |||||
| Outside Diameter | N/A 2.11 in53.59 mm | |||||||||
| Overall Length | N/A 2.150 in54.61 mm | N/A 2.150 in54.61 mm | N/A 2.150 in54.61 mm | N/A 2.510 in63.75 mm | N/A 2.510 in63.75 mm | |||||
| Color | N/A Metallic | |||||||||
| Spline Size | N/A 11T 16/32 DP | N/A 13T 16/32 DP | N/A 9T 16/32 DP | N/A 13T 16/32 DP | N/A 9T 16/32 DP | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.250 in6 mm | N/A 0.437 in11.00 mm | N/A 0.437 in11.00 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.000 in25.00 mm | N/A 1.125 in29.00 mm | N/A 1.125 in29.00 mm | |||||
| Hub Length | N/A 1.34 in34.04 mm | N/A 1.34 in34.04 mm | N/A 0.520 in13.21 mm | N/A 1.34 in34.04 mm | N/A 1.34 in34.04 mm | |||||
| Weight | N/A 0.50 lb | N/A 0.57 lb | N/A 0.63 lb | N/A 0.67 lb | N/A 0.73 lb | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 1.20 lb | N/A 1.20 lb | N/A 1.20 lb | N/A 1.30 lb | N/A 1.30 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 1.50 lb | N/A 1.50 lb | N/A 1.50 lb | N/A 1.80 lb | N/A 1.80 lb | |||||
| Dimension G | N/A 0.52 in13.21 mm | |||||||||
| Dimension SL | N/A 0.440 in11.18 mm | |||||||||
| Cubic inches | N/A 5.96581 in³ | N/A 5.96581 in³ | N/A 2.31509 in³ | N/A 5.96581 in³ | N/A 5.96581 in³ | |||||
|
|
||||||||||