| Items |
68514444136 L Type Hubs with Keyway - Inch (Imperial) Bores |
68514410211 L Type Hubs with Keyway - Inch (Imperial) Bores |
68514410213 L Type Hubs with Keyway - Inch (Imperial) Bores |
68514446121 L Type Hubs with Keyway - Inch (Imperial) Bores |
68514444713 L Type Hubs with Keyway - Inch (Imperial) Bores |
|||||
| Description | N/A L050-HUB-3/8-1/8X1/16KW | N/A L050-HUB-1/2-1/8X1/16KW | N/A L050-HUB-9/16-1/8X1/16KW | N/A L050-HUB-3/8-3/32X3/64KW | N/A L050-HUB-7/16-3/32X3/64KW | |||||
| Bore Size | N/A 3/8 in | N/A 1/2 in | N/A 9/16 in | N/A 3/8 in | N/A 7/16 in | |||||
| Hub Style | N/A 1 | |||||||||
| Coupling Type | N/A Jaw | |||||||||
| Coupling Size | N/A L050 | |||||||||
| Material | N/A Sintered Iron | |||||||||
| Keyway Size (W x D) | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 in | N/A 1/8 x 1/16 in | N/A 3/32 x 3/64 in | N/A 3/32 x 3/64 in | |||||
| Length thru Bore | N/A 0.620 in15.75 mm | |||||||||
| Overall Length | N/A 1.710 in43.43 mm | |||||||||
| Outside Diameter | N/A 1.08 in27.43 mm | |||||||||
| Color | N/A Metallic | |||||||||
| Nominal Torque | N/A 26.30 in·lb | |||||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.250 in6 mm | |||||||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | |||||||||
| Hub Length | N/A 1.100 in27.94 mm | |||||||||
| Max. Speed | N/A 18000 rpm | |||||||||
| Dimension G | N/A 0.480 in12.19 mm | |||||||||
| Dimension SL | N/A .31 in7.87 mm | |||||||||
| Dimension T | N/A 1/4-20 | |||||||||
| Rated HP at 100 rpm | N/A 0.042 hp | |||||||||
| Rated HP at 1,200 rpm | N/A 0.50 hp | |||||||||
| Rated HP at 1,800 rpm | N/A 0.75 hp | |||||||||
| Rated HP at 3,600 rpm | N/A 1.51 hp | |||||||||
| # of Jaws | N/A 2 | |||||||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||||
| Weight | N/A 0.12 lb | N/A 0.12 lb | N/A 0.10 lb | N/A 0.12 lb | N/A 0.12 lb | |||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.30 lb | |||||||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.20 lb | |||||||||
| Cubic inches | N/A 1.28304 in³ | |||||||||
|
|
||||||||||