| Items |
68514410129 L Type Hubs - Solid (No Bore) |
68514410218 L Type Hubs - Solid (No Bore) |
68514411094 L Type Hubs - Solid (No Bore) |
68514476172 L Type Hubs - Solid (No Bore) |
||||
| Description | N/A L035-HUB-SOLID-NKW-N/LBL | N/A L050-HUB-SOLID-NKW-N/LBL | N/A L095-HUB-SOLID-NKW | N/A L225-HUB-STL-SOLID | ||||
| Coupling Size | N/A L035 | N/A L050 | N/A L095 | N/A L225 | ||||
| Hub Style | N/A 1 | N/A 1 | N/A 1 | N/A 2 | ||||
| Coupling Type | N/A Jaw | |||||||
| Material | N/A Sintered Iron | N/A Sintered Iron | N/A Sintered Iron | N/A Steel | ||||
| Length thru Bore | N/A 0.270 in6.86 mm | N/A 0.620 in15.75 mm | N/A 1 in25.4 mm | N/A 2.180 in55.37 mm | ||||
| Overall Length | N/A 0.810 in20.57 mm | N/A 1.710 in43.43 mm | N/A 2.510 in63.75 mm | N/A 5.340 in135.64 mm | ||||
| Color | N/A Metallic | |||||||
| Nominal Torque | N/A 3.50 in·lb0.40 N·m | N/A 26.30 in·lb2.97 N·m | N/A 194.00 in·lb21.92 N·m | N/A 2340 in·lb264.38 N·m | ||||
| Bore Type | N/A Solid | |||||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.125 in3.00 mm | N/A 0.250 in6 mm | N/A 0.438 in11.00 mm | N/A 0.750 in19.00 mm | ||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.375 in10.00 mm | N/A 0.625 in16 mm | N/A 1.125 in29.00 mm | N/A 2.625 in67 mm | ||||
| Hub Length | N/A 0.550 in13.97 mm | N/A 1.100 in27.94 mm | N/A 1.52 in38.61 mm | N/A 3.180 in80.77 mm | ||||
| Max. Speed | N/A 31000.00 rpm | N/A 18000 rpm | N/A 9000.00 rpm | N/A 4200 rpm | ||||
| Dimension G | N/A 0.280 in7.11 mm | N/A 0.480 in12.19 mm | N/A 0.52 in13.21 mm | N/A 1 in25.40 mm | ||||
| Outside Diameter | N/A 0.63 in16.00 mm | N/A 1.08 in27.43 mm | N/A 2.11 in53.59 mm | N/A 5.00 in127.00 mm | ||||
| Dimension SL | N/A 0.130 in3.30 mm | N/A .31 in7.87 mm | N/A 0.440 in11.18 mm | N/A 1.000 in25.40 mm | ||||
| Dimension T | N/A #6-32 | N/A 1/4-20 | N/A 5/16-18 | N/A 1/2-13 | ||||
| Moment of Inertia WR2 | N/A 0.003 lb·in² | N/A 0.054 lb·in² | N/A 0.890 lb·in² | N/A 65.000 lb·in² | ||||
| Rated HP at 100 rpm | N/A .006 hp | N/A 0.042 hp | N/A 0.31 hp | N/A 3.70 hp | ||||
| Rated HP at 1,200 rpm | N/A 0.07 hp | N/A 0.50 hp | N/A 3.72 hp | N/A 44.40 hp | ||||
| Rated HP at 1,800 rpm | N/A 0.10 hp | N/A 0.75 hp | N/A 5.50 hp | N/A 67.00 hp | ||||
| Rated HP at 3,600 rpm | N/A 0.22 hp | N/A 1.51 hp | N/A 11.16 hp | N/A 133.20 hp | ||||
| # of Jaws | N/A 2 | N/A 2 | N/A 3 | N/A 3 | ||||
| Elastomeric Member | N/A SOX (NBR) Rubber | |||||||
| Weight | N/A 0.02 lb | N/A 0.11 lb | N/A 0.85 lb | N/A 11.37 lb | ||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 0.10 lb | N/A 0.20 lb | N/A 1.30 lb | N/A 15.00 lb | ||||
| Weight (Complete Coupling w/ Max. Bores) | N/A 0.10 lb | N/A 0.30 lb | N/A 1.80 lb | N/A 19.60 lb | ||||
| Cubic inches | N/A 0.21830 in³ | N/A 1.28304 in³ | N/A 6.76719 in³ | N/A 79.50000 in³ | ||||
|
|
||||||||