| Items |
68514410198 L Type Spiders - Open Center |
68514410409 L Type Spiders - Open Center |
68514425308 L Type Spiders - Open Center |
68514410393 L Type Spiders - Open Center |
68514410411 L Type Spiders - Open Center |
|||||
| Description | N/A The L Type coupling consists of two standard L Type hubs and one spider. | |||||||||
| Description | N/A L050-SPIDER OCT-BRONZE-1/2 | N/A L070-SPIDER-BRONZE-1/2 | N/A L070-SPIDER OCT-HYTREL-1/2 | N/A L070-SPIDER OCT-SOX | N/A L070-SPIDER OCT-URE-1/2 | |||||
| Coupling Size | N/A L050 | N/A L070 | N/A L070 | N/A L070 | N/A L070 | |||||
| Coupling Type | N/A Jaw | |||||||||
| Material | N/A Bronze | N/A Bronze | N/A Hytrel® | N/A SOX (NBR) Rubber | N/A Urethane | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.625 in16 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | N/A 0.750 in19.00 mm | |||||
| Insert Style | N/A Open Center | |||||||||
| Color | N/A Bronze | N/A Bronze | N/A Tan | N/A Black | N/A Blue | |||||
| Normal Temperature Range | N/A -40 to 450 ºF-40 to 232 ºC | N/A -40 to 450 ºF-40 to 232 ºC | N/A -60 to 250 ºF-51 to 121 ºC | N/A -40 to 212 ºF-40 to 100 ºC | N/A -30 to 160 ºF-34 to 71 ºC | |||||
| Nominal Torque | N/A 50.00 in·lb5.60 N·m | N/A 114.00 in·lb12.90 N·m | N/A 114.00 in·lb12.90 N·m | N/A 43.20 in·lb4.90 N·m | N/A 65.00 in·lb7.30 N·m | |||||
| Dimension A | N/A 1.070 in27.18 mm | N/A 1.380 in35.05 mm | N/A 1.380 in35.05 mm | N/A 1.380 in35.05 mm | N/A 1.380 in35.05 mm | |||||
| Dimension B | N/A 0.270 in6.86 mm | |||||||||
| Dimension H | N/A 0.310 in7.87 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | N/A 0.500 in12.70 mm | |||||
| Dimension W | N/A 0.420 in10.67 mm | |||||||||
| Angular Misalignment | N/A 0.50 º | N/A 0.50 º | N/A 0.50 º | N/A 1.00 º | N/A 1.00 º | |||||
| Parallel Misalignment | N/A 0.0100 in | N/A 0.0100 in | N/A 0.0150 in | N/A 0.0150 in | N/A 0.0150 in | |||||
| Shore Hardness | N/A | N/A | N/A 55D | N/A 80A | N/A 55D, L050 - L110, 90 - 95A, L150 - L226 | |||||
| Damping Capacity | N/A None | N/A None | N/A Low | N/A High | N/A Low | |||||
| Chemical Resistance | N/A Excellent | N/A Excellent | N/A Excellent | N/A Good | N/A Very Good | |||||
| Type | N/A Elastomeric Insert | |||||||||
| Weight | N/A 0.05 lb | N/A 0.06 lb | N/A 0.02 lb | N/A 0.02 lb | N/A 0.02 lb | |||||
| Cubic inches | N/A 0.48086 in³ | N/A 0.79985 in³ | N/A 0.79985 in³ | N/A 0.79985 in³ | N/A 0.79985 in³ | |||||
|
|
||||||||||