| Items |
68514477188 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
68514477187 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
68514477186 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
68514477194 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
68514477189 MDSD Series - Mini Disc Single Disc Clamp Style Couplings - Inch (Imperial) Bores |
|||||
| Description | N/A MDSD32C-CP-1/4X1/4 | N/A MDSD32C-CP-3/16X1/4 | N/A MDSD32C-CP-3/16X3/16 | N/A MDSD40C-CP-1/2X1/2 | N/A MDSD40C-CP-1/4X1/4 | |||||
| Bore A | N/A 0.250 in | N/A 0.188 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
| Bore B | N/A 0.250 in | N/A 0.250 in | N/A 0.188 in | N/A 0.500 in | N/A 0.250 in | |||||
| Coupling Size | N/A MDSD32C | N/A MDSD32C | N/A MDSD32C | N/A MDSD40C | N/A MDSD40C | |||||
| Bore Type | N/A Finished Bore | |||||||||
| Type | N/A Mini Disc Coupling | |||||||||
| Overall Length | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.496 in38.00 mm | N/A 1.496 in38.00 mm | |||||
| Keyway Size | N/A No Keyway | |||||||||
| Outside Diameter | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.260 in32.00 mm | N/A 1.575 in40.00 mm | N/A 1.575 in40.00 mm | |||||
| Min. Bore (Dimensions ID1/ID2) | N/A 0.118 in4.00 mm | N/A 0.118 in4.00 mm | N/A 0.118 in4.00 mm | N/A 0.236 in6 mm | N/A 0.236 in6 mm | |||||
| Max. Bore (Dimensions ID1/ID2) | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.394 in10.00 mm | N/A 0.551 in14.00 mm | N/A 0.551 in14.00 mm | |||||
| Length thru Bore | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.539 in13.70 mm | N/A 0.650 in16.50 mm | N/A 0.650 in16.50 mm | |||||
| Disc Material | N/A Stainless Steel | |||||||||
| Hub Material | N/A Aluminum | |||||||||
| Style | N/A Clamp Screw | |||||||||
| Application | N/A Motion Control | |||||||||
| Clamp Screw Size | N/A M3 | N/A M3 | N/A M3 | N/A M4 | N/A M4 | |||||
| Dimension HD | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 0.866 in22.00 mm | N/A 1.102 in28.00 mm | N/A 1.102 in28.00 mm | |||||
| Weight | N/A 0.08 oz | N/A 0.08 oz | N/A 0.08 oz | N/A 0.15 oz | N/A 0.15 oz | |||||
| Weight (Complete Coupling w/ Min. Bores) | N/A 1.34 oz | N/A 1.34 oz | N/A 1.34 oz | N/A 2.33 oz | N/A 2.33 oz | |||||
| Max. Operating Temperature | N/A 300.00 ºF | |||||||||
| Nominal Torque | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 18.00 in·lb | N/A 35.00 in·lb | N/A 35.00 in·lb | |||||
| Angular Misalignment | N/A 1 º | |||||||||
| Axial Misalignment | N/A ± 0.20 in | |||||||||
| Moment of Inertia | N/A 0.0154 lb·in² | N/A 0.0154 lb·in² | N/A 0.0154 lb·in² | N/A 0.0410 lb·in² | N/A 0.0410 lb·in² | |||||
| Torsional Stiffness | N/A 11505.00 in·lb/rad | N/A 11505.00 in·lb/rad | N/A 11505.00 in·lb/rad | N/A 24780.00 in·lb/rad | N/A 24780.00 in·lb/rad | |||||
| Cubic inches | N/A 2.00038 in³ | N/A 2.00038 in³ | N/A 2.00038 in³ | N/A 3.71102 in³ | N/A 3.71102 in³ | |||||
|
|
||||||||||