| Items |
QMTF12-115 QMTF Take-Up Frame |
QMTF12-203 QMTF Take-Up Frame |
QMTF12-207 QMTF Take-Up Frame |
QMTF12-215 QMTF Take-Up Frame |
QMTF12-307 QMTF Take-Up Frame |
|||||
| Travel Norm | N/A 12 | |||||||||
| Adjustment | N/A 16-1/2 in419.1 mm | N/A 17 in431.8 mm | N/A 16.6 in421.6 mm | N/A 15-1/2 in393.7 mm | N/A 15-1/2 in393.7 mm | |||||
| Dimension A | N/A 3.94 in100.1 mm | N/A 4.19 in106.4 mm | N/A 4.38 in111.3 mm | N/A 5.09 in129.3 mm | N/A 5.63 in143 mm | |||||
| Dimension B | N/A 27.5 in698.5 mm | N/A 27.5 in698.5 mm | N/A 28-1/2 in723.9 mm | N/A 30-1/2 in774.7 mm | N/A 32 in812.8 mm | |||||
| Dimension D | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1 in25.4 mm | N/A 1.13 in28.7 mm | |||||
| Dimension E | N/A 8.28 in210.3 mm | N/A 8.66 in220 mm | N/A 9.19 in233.4 mm | N/A 10.74 in272.8 mm | N/A 11.63 in295.4 mm | |||||
| Dimension G | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 5 in127 mm | |||||
| Dimension H | N/A 1.25 in31.8 mm | N/A 1.38 in35.1 mm | N/A 1.13 in28.7 mm | N/A 1.13 in28.7 mm | N/A 1.03 in26.2 mm | |||||
| Dimension J | N/A 0.625 in16 mm | N/A 0.625 in16 mm | N/A 0.625 in16 mm | N/A 0.625 in16 mm | N/A 0.75 in20 mm | |||||
| Dimension K | N/A | N/A | N/A | N/A 1.5 in38.1 mm | N/A 1.5 in38.1 mm | |||||
| Dimension L | N/A 29.5 in749.3 mm | N/A 29.5 in749.3 mm | N/A 30.5 in774.7 mm | N/A 32.5 in825.5 mm | N/A 34.25 in870 mm | |||||
| Dimension M | N/A 1.88 in47.8 mm | N/A 2 in50.8 mm | N/A 2.13 in54.1 mm | N/A 2.38 in60.5 mm | N/A 2.58 in65.5 mm | |||||
| Dimension P | N/A 1.25 in31.8 mm | N/A 1.63 in41.4 mm | N/A 1.75 in44.5 mm | N/A 0.5 in12.7 mm | N/A 1 in25.4 mm | |||||
| Dimension U | N/A 5.38 in136.7 mm | N/A 4.56 in115.8 mm | N/A 5.31 in134.9 mm | N/A 6.5 in165.1 mm | N/A 7.31 in185.7 mm | |||||
| Dimension V | N/A | N/A | N/A | N/A 2 in50.8 mm | N/A 2 in50.8 mm | |||||
| Dimension W | N/A 5.63 in215.9 mm | N/A 5.94 in233.4 mm | N/A 6.56 in162.6 mm | N/A 8.5 in233.4 mm | N/A 9.19 in215.9 mm | |||||
| Weight | N/A 60 lb27.2 Kg | N/A 65 lb29.5 Kg | N/A 71 lb32.2 Kg | N/A 109 lb49.4 Kg | N/A 138 lb62.6 Kg | |||||
| Number of Bolts | N/A 2 | N/A 2 | N/A 2 | N/A 4 | N/A 4 | |||||
|
|
||||||||||