| Items |
QMTPF12-115 QMTPF Take-Up Frame |
QMTPF18-115 QMTPF Take-Up Frame |
QMTPF24-115 QMTPF Take-Up Frame |
QMTPF12-203/207E QMTPF Take-Up Frame |
QMTPF18-203/207E QMTPF Take-Up Frame |
|||||
| Dimension T NOMINAL | N/A 12 | N/A 18 | N/A 24 | N/A 12 | N/A 18 | |||||
| T (TRAVEL) | N/A 14-1/2 in | N/A 20-1/2 in | N/A 26-1/2 in | N/A 14-1/2 in | N/A 20-1/2 in | |||||
| Dimension B | N/A 28-1/2 in | N/A 34-1/2 in | N/A 40-1/2 in | N/A 30-1/2 in | N/A 36-1/2 in | |||||
| Dimension C | N/A 3.5 in | N/A 3.5 in | N/A 3.5 in | N/A 4 in | N/A 4 in | |||||
| Dimension D | N/A 26-1/2 in | N/A 32-1/2 in | N/A 38-1/2 in | N/A 28-1/2 in | N/A 34-1/2 in | |||||
| Dimension E | N/A | |||||||||
| Dimension F | N/A 5/8 in | N/A 5/8 in | N/A 5/8 in | N/A 0.75 in | N/A 0.75 in | |||||
| Dimension G | N/A 1 in | N/A 1 in | N/A 1 in | N/A 1-5/16 in | N/A 1-5/16 in | |||||
| Dimension H | N/A 0.750 in | |||||||||
| Dimension J | N/A 8-1/2 in | N/A 8-1/2 in | N/A 8-1/2 in | N/A 10-1/8 in | N/A 10-1/8 in | |||||
| Dimension K | N/A 3 in | N/A 3 in | N/A 3 in | N/A 3-1/2 in | N/A 3-1/2 in | |||||
| Dimension M | N/A 3-15/16 in | N/A 3-15/16 in | N/A 3-15/16 in | N/A 4-3/8 in | N/A 4-3/8 in | |||||
| Dimension R | N/A 6-11/32 in | N/A 6-11/32 in | N/A 6-11/32 in | N/A 7-3/8 in | N/A 7-3/8 in | |||||
| Dimension S | N/A 3/4 in | N/A 3/4 in | N/A 3/4 in | N/A 1 in | N/A 1 in | |||||
| Dimension U | N/A 6 in | N/A 6 in | N/A 6 in | N/A 7 in | N/A 7 in | |||||
| Dimension W | N/A 5-5/32 in | N/A 5-5/32 in | N/A 5-5/32 in | N/A 6-3/16 in | N/A 6-3/16 in | |||||
| Weight | N/A 32 lb | N/A 36 lb | N/A 41 lb | N/A 47 lb | N/A 54 lb | |||||
| Number of Bolts | N/A 2 | |||||||||
|
|
||||||||||