| Items |
TU1 3/4 Top Mounted Take-Up Frame |
TU1 13/16 Top Mounted Take-Up Frame |
TU1 7/8 Top Mounted Take-Up Frame |
TU1 15/16 Top Mounted Take-Up Frame |
TU1 1 Top Mounted Take-Up Frame |
|||||
| Base Width A | N/A 2.125 in54 mm | |||||||||
| Base to Center Height H | N/A 2.5 in63.5 mm | |||||||||
| Base Height H1 | N/A 0.5625 in14.3 mm | |||||||||
| Total Height H2 | N/A 5.15625 in131 mm | |||||||||
| Bolt Hole Spacing J | N/A 16.5 in419.2 mm | |||||||||
| Bolt Hole Spacing [Lateral] J1 | N/A 1.375 in34.9 mm | |||||||||
| Dimension K | N/A | |||||||||
| Total Length L | N/A 18.5 in469.9 mm | |||||||||
| Travel L1 | N/A 8 in203.2 mm | |||||||||
| Dimension R | N/A 4.5 in114.3 mm | |||||||||
| Weight | N/A 7.491 Kg16.5 lb | |||||||||
|
|
||||||||||