| Items |
TAMC11K115S Tapered Adapter Cartridge Block |
TAMC11K050S Tapered Adapter Cartridge Block |
TAMC11K200S Tapered Adapter Cartridge Block |
TAMC13K203S Tapered Adapter Cartridge Block |
TAMC13K204S Tapered Adapter Cartridge Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22211 | N/A 22211 | N/A 22211 | N/A 22213 | N/A 22213 | |||||
| Shaft Size | N/A 1 15/16 in | N/A 50 mm | N/A 2 in | N/A 2 3/16 in | N/A 2 1/4 in | |||||
| Shaft Size Type | N/A Imperial | N/A Metric | N/A Imperial | N/A Imperial | N/A Imperial | |||||
| Full Timken Part Number | N/A TAMC11K115SB TAMC11K115SC TAMC11K115SEB TAMC11K115SEC TAMC11K115SEM TAMC11K115SEN TAMC11K115SEO TAMC11K115SET TAMC11K115SM TAMC11K115SN TAMC11K115SO TAMC11K115ST | N/A TAMC11K050SB TAMC11K050SC TAMC11K050SEB TAMC11K050SEC TAMC11K050SEM TAMC11K050SEN TAMC11K050SEO TAMC11K050SET TAMC11K050SM TAMC11K050SN TAMC11K050SO TAMC11K050ST | N/A TAMC11K200SB TAMC11K200SC TAMC11K200SEB TAMC11K200SEC TAMC11K200SEM TAMC11K200SEN TAMC11K200SEO TAMC11K200SET TAMC11K200SM TAMC11K200SN TAMC11K200SO TAMC11K200ST | N/A TAMC13K203SB TAMC13K203SC TAMC13K203SEB TAMC13K203SEC TAMC13K203SEM TAMC13K203SEN TAMC13K203SEO TAMC13K203SET TAMC13K203SM TAMC13K203SN TAMC13K203SO TAMC13K203ST | N/A TAMC13K204SB TAMC13K204SC TAMC13K204SEB TAMC13K204SEC TAMC13K204SEM TAMC13K204SEN TAMC13K204SEO TAMC13K204SET TAMC13K204SM TAMC13K204SN TAMC13K204SO TAMC13K204ST | |||||
| Dimension A | N/A 0.53 in13.5 mm | |||||||||
| Dimension B | N/A 0.91 in23 mm | |||||||||
| Dimension C | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | N/A 3.35 in85.1 mm | N/A 3.35 in85.1 mm | |||||
| Dimension D | N/A 0.19 in4.8 mm | |||||||||
| Dimension F | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | N/A 4.531 in115.1 mm | N/A 5 in127 mm | N/A 5 in127 mm | |||||
| Dimension G | N/A 2.18 in55.4 mm | N/A 2.18 in55.4 mm | N/A 2.18 in55.4 mm | N/A 2.64 in67.1 mm | N/A 2.64 in67.1 mm | |||||
| Dimension L Exp | N/A 2.54 in64.5 mm | N/A 2.54 in64.5 mm | N/A 2.54 in64.5 mm | N/A 2.87 in72.9 mm | N/A 2.87 in72.9 mm | |||||
| Dimension L Fix | N/A 2.49 in63.2 mm | N/A 2.49 in63.2 mm | N/A 2.49 in63.2 mm | N/A 2.79 in70.9 mm | N/A 2.79 in70.9 mm | |||||
| Dimension M | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | N/A 1.56 in39.6 mm | N/A 1.56 in39.6 mm | |||||
| Dimension S | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | N/A 2.56 in65 mm | N/A 2.56 in65 mm | |||||
| C0 - Static Load | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | N/A 48600 lbf216000 N | N/A 48600 lbf216000 N | |||||
| C - Dynamic Load (Basic) | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | N/A 46400 lbf206000 N | N/A 46400 lbf206000 N | |||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Cartridge | |||||||||
| Weight | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 10 lb4.5 Kg | N/A 12 lb5.4 Kg | N/A 12 lb5.4 Kg | |||||
| UPC Code | N/A 0883450122474 0883450122481 0883450122504 0883450122511 0883450122528 0883450122535 0883450122542 0883450122559 0883450200042 0883450200257 0883450277686 0883450277884 | N/A 0883450122375 0883450122382 0883450122405 0883450122412 0883450122429 0883450122436 0883450122443 0883450122450 0883450200066 0883450200271 0883450277709 0883450277907 | N/A 0883450122573 0883450122580 0883450122603 0883450122610 0883450122627 0883450122634 0883450122641 0883450122658 0883450200059 0883450200264 0883450277693 0883450277891 | N/A 0883450122771 0883450122788 0883450122801 0883450122818 0883450122825 0883450122832 0883450122849 0883450122856 0883450200073 0883450200288 0883450277716 0883450277914 | N/A 0883450122870 0883450122887 0883450122900 0883450122917 0883450122924 0883450122931 0883450122948 0883450122955 0883450200080 0883450200295 0883450277723 0883450277921 | |||||
| e - Geometry Factor | N/A 0.23 | N/A 0.23 | N/A 0.23 | N/A 0.24 | N/A 0.24 | |||||
| Y1 - Geometry Factor | N/A 2.95 | N/A 2.95 | N/A 2.95 | N/A 2.79 | N/A 2.79 | |||||
| Y2 - Geometry Factor | N/A 4.40 | N/A 4.40 | N/A 4.40 | N/A 4.15 | N/A 4.15 | |||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Oil Lubrication - T Seal | N/A 3800 rpm | N/A 3800 rpm | N/A 3800 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | N/A 2200 rpm | N/A 2200 rpm | N/A 1800 rpm | N/A 1800 rpm | |||||
| Grease Lubrication - T Seal | N/A 3200 rpm | N/A 3200 rpm | N/A 3200 rpm | N/A 2800 rpm | N/A 2800 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | N/A 1600 rpm | N/A 1600 rpm | N/A 1500 rpm | N/A 1500 rpm | |||||
| Float | N/A 0.05 in1.27 mm | N/A 0.05 in1.27 mm | N/A 0.05 in1.27 mm | N/A 0.083 in2.108 mm | N/A 0.083 in2.108 mm | |||||
| Shaft Tolerance | N/A 0.003 in0.076 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A | |||||||||
| Eng Internal Radial Clearance - Max | N/A | |||||||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | |||||||||
|
|
||||||||||