Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAPG11K115S
Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAPH11K115S
Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAPG11K050S
Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAPH11K050S
Tapered Adapter Four-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Pillow-Block
TAPG11K200S
Tapered Adapter Four-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22211
Shaft Size N/A 1 15/16 in N/A 1 15/16 in N/A 50 mm N/A 50 mm N/A 2 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Metric N/A Imperial
Full Timken Part Number N/A TAPG11K115SB TAPG11K115SC TAPG11K115SEB TAPG11K115SEC TAPG11K115SEM TAPG11K115SEN TAPG11K115SEO TAPG11K115SET TAPG11K115SM TAPG11K115SN TAPG11K115SO TAPG11K115ST N/A TAPH11K115SB TAPH11K115SC TAPH11K115SEB TAPH11K115SEC TAPH11K115SEM TAPH11K115SEN TAPH11K115SEO TAPH11K115SET TAPH11K115SM TAPH11K115SN TAPH11K115SO TAPH11K115ST N/A TAPG11K050SB TAPG11K050SC TAPG11K050SEB TAPG11K050SEC TAPG11K050SEM TAPG11K050SEN TAPG11K050SEO TAPG11K050SET TAPG11K050SM TAPG11K050SN TAPG11K050SO TAPG11K050ST N/A TAPH11K050SB TAPH11K050SC TAPH11K050SEB TAPH11K050SEC TAPH11K050SEM TAPH11K050SEN TAPH11K050SEO TAPH11K050SET TAPH11K050SM TAPH11K050SN TAPH11K050SO TAPH11K050ST N/A TAPG11K200SB TAPG11K200SC TAPG11K200SEB TAPG11K200SEC TAPG11K200SEM TAPG11K200SEN TAPG11K200SEO TAPG11K200SET TAPG11K200SM TAPG11K200SN TAPG11K200SO TAPG11K200ST
Dimension A N/A 2.75 in69.9 mm
Dimension B N/A 5.31 in134.9 mm
Dimension C N/A 2.95 in74.9 mm
Dimension D Min N/A 7.18 in182.4 mm
Dimension D Max N/A 8.56 in217.4 mm
Dimension E N/A 1.57 in39.9 mm
Dimension F N/A 9.88 in251 mm
Dimension G N/A 2.7 in68.6 mm
Dimension H N/A 1.25 in31.8 mm
Dimension J (Bolt Size) N/A 0.625 in16 mm
Dimension M N/A 1.4 in35.6 mm
Dimension S N/A 2.32 in58.9 mm
Static Load Rating N/A 31900 lbf142000 N
Dynamic Load Rating N/A 31400 lbf140000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Four-Bolt Pillow Block
Weight N/A 19 lb8.6 Kg
UPC Code N/A 0883450126472 0883450126489 0883450126502 0883450126519 0883450126526 0883450126533 0883450126540 0883450126557 0883450198042 0883450198240 0883450275545 0883450275743 N/A 0883450128476 0883450128483 0883450128506 0883450128513 0883450128520 0883450128537 0883450128544 0883450128551 0883450198448 0883450198646 0883450275941 0883450276146 N/A 0883450126373 0883450126380 0883450126403 0883450126410 0883450126427 0883450126434 0883450126441 0883450126458 0883450198066 0883450198264 0883450275569 0883450275767 N/A 0883450128377 0883450128384 0883450128407 0883450128414 0883450128421 0883450128438 0883450128445 0883450128452 0883450198462 0883450198660 0883450275965 0883450276160 N/A 0883450126571 0883450126588 0883450126601 0883450126618 0883450126625 0883450126632 0883450126649 0883450126656 0883450198059 0883450198257 0883450275552 0883450275750
e - Geometry Factor N/A 0.23
Y1 - Geometry Factor N/A 2.95
Y2 - Geometry Factor N/A 4.40
Oil Lubrication - M/N Seal N/A 2200 rpm
Oil Lubrication - T Seal N/A 3800 rpm
Oil Lubrication - B/C/O Seal N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2200 rpm
Grease Lubrication - T Seal N/A 3200 rpm
Grease Lubrication - B/C/O Seal N/A 1600 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0030 in0.076 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.0030 in0.076 mm
Pre Install Clearance Max N/A 0.0037 in0.094 mm