| Items |
DVF09K107S Tapered Adapter Flange Block |
TAFNL09K107S Tapered Adapter Flange Block |
DVF09K108S Tapered Adapter Flange Block |
TAFNL09K108S Tapered Adapter Flange Block |
DVF09K040S Tapered Adapter Flange Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22209 | |||||||||
| Shaft Size | N/A 1 7/16 in | N/A 1 7/16 in | N/A 1 1/2 in | N/A 1 1/2 in | N/A 40 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Imperial | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A DVF09K107SB DVF09K107SC DVF09K107SEB DVF09K107SEC DVF09K107SEM DVF09K107SEN DVF09K107SEO DVF09K107SET DVF09K107SM DVF09K107SN DVF09K107SO DVF09K107ST | N/A TAFNL09K107S TAFNL09K107SC TAFNL09K107SEB TAFNL09K107SEC TAFNL09K107SEM TAFNL09K107SEN TAFNL09K107SEO TAFNL09K107SET TAFNL09K107SM TAFNL09K107SN TAFNL09K107SO TAFNL09K107ST | N/A DVF09K108SB DVF09K108SC DVF09K108SEB DVF09K108SEC DVF09K108SEM DVF09K108SEN DVF09K108SEO DVF09K108SET DVF09K108SM DVF09K108SN DVF09K108SO DVF09K108ST | N/A TAFNL09K108S TAFNL09K108SC TAFNL09K108SEB TAFNL09K108SEC TAFNL09K108SEM TAFNL09K108SEN TAFNL09K108SEO TAFNL09K108SET TAFNL09K108SM TAFNL09K108SN TAFNL09K108SO TAFNL09K108ST | N/A DVF09K040SB DVF09K040SC DVF09K040SEB DVF09K040SEC DVF09K040SEM DVF09K040SEN DVF09K040SEO DVF09K040SET DVF09K040SM DVF09K040SN DVF09K040SO DVF09K040ST | |||||
| Dimension A1 | N/A | |||||||||
| Dimension BC | N/A 4.95 in125.7 mm | N/A 6.3 in160 mm | N/A 5.84 in148.3 mm | N/A 6.3 in160 mm | N/A 5.84 in148.3 mm | |||||
| Dimension C | N/A 2.6 in66.04 mm | N/A 2.56 in65 mm | N/A 2.6 in66.04 mm | N/A 2.56 in65 mm | N/A 2.6 in66.04 mm | |||||
| Dimension D | N/A 4 in101.6 mm | N/A 4.66 in118.4 mm | N/A 4.25 in108 mm | N/A 4.66 in118.4 mm | N/A 4.25 in108 mm | |||||
| Dimension E | N/A 3.5 in88.9 mm | N/A 5.46 in138.7 mm | N/A 4.13 in104.9 mm | N/A 5.46 in138.7 mm | N/A 4.13 in104.9 mm | |||||
| Dimension F | N/A 4.63 in117.6 mm | N/A 7.05 in179 mm | N/A 5.38 in136.7 mm | N/A 7.05 in179 mm | N/A 5.38 in136.7 mm | |||||
| Dimension H | N/A 0.75 in19.05 mm | N/A 0.47 in12 mm | N/A 0.75 in19.05 mm | N/A 0.47 in12 mm | N/A 0.75 in19.05 mm | |||||
| Dimension J (Bolt Size) | N/A 0.5 in12 mm | |||||||||
| Dimension G | N/A 0 in0 mm | |||||||||
| Dimension L Exp | N/A | |||||||||
| Dimension L Fix | N/A | |||||||||
| Dimension L | N/A 2.41 in58.67 mm | N/A 2.24 in57 mm | N/A 2.41 in58.67 mm | N/A 2.24 in57 mm | N/A 2.41 in58.67 mm | |||||
| Dimension M | N/A 1.21 in30.7 mm | |||||||||
| Dimension R | N/A | |||||||||
| Dimension S | N/A 1.98 in50.3 mm | |||||||||
| C0 - Static Load | N/A 24200 lbf108000 N | |||||||||
| C - Dynamic Load (Basic) | N/A 24500 lbf109000 N | |||||||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Four-Bolt Square Flange | N/A Three-Bolt Triangular Flange | N/A Four-Bolt Square Flange | N/A Three-Bolt Triangular Flange | N/A Four-Bolt Square Flange | |||||
| Weight | N/A 12 lb5.4 Kg | N/A 8.80 lb4 Kg | N/A 12 lb5.4 Kg | N/A 8.80 lb4 Kg | N/A 12 lb5.4 Kg | |||||
| UPC Code | N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166 | N/A | N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166 | N/A | N/A 0883450005524 0883450005531 0883450005555 0883450005562 0883450005579 0883450005586 0883450005593 0883450005609 0883450196451 0883450196659 0883450273961 0883450274166 | |||||
| e - Geometry Factor | N/A 0.26 | N/A 0.25 | N/A 0.26 | N/A 0.25 | N/A 0.26 | |||||
| Y1 - Geometry Factor | N/A 2.64 | N/A 2.71 | N/A 2.64 | N/A 2.71 | N/A 2.64 | |||||
| Y2 - Geometry Factor | N/A 3.93 | N/A 4.04 | N/A 3.93 | N/A 4.04 | N/A 3.93 | |||||
| Oil Lubrication - M/N Seal | N/A 2200 rpm | N/A 2700 rpm | N/A 2200 rpm | N/A 2700 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 3800 rpm | N/A 4500 rpm | N/A 3800 rpm | N/A 4500 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1950 rpm | N/A 1800 rpm | N/A 1950 rpm | N/A 1800 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2200 rpm | N/A 2700 rpm | N/A 2200 rpm | N/A 2700 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3200 rpm | N/A 4000 rpm | N/A 3200 rpm | N/A 4000 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1600 rpm | N/A 1950 rpm | N/A 1600 rpm | N/A 1950 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.003 in0.076 mm | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | N/A 0.0015 in0.038 mm | N/A 0.003 in0.076 mm | |||||
| Eng Internal Radial Clearance - Min | N/A | N/A 0.0016 | N/A | N/A 0.0016 | N/A | |||||
| Eng Internal Radial Clearance - Max | N/A | N/A 0.0026 | N/A | N/A 0.0026 | N/A | |||||
| Pre Install Clearance Min | N/A 0.003 in0.075 mm | N/A 0.0016 in0.040 mm | N/A 0.003 in0.075 mm | N/A 0.0016 in0.040 mm | N/A 0.003 in0.075 mm | |||||
| Pre Install Clearance Max | N/A 0.0037 in0.094 mm | N/A 0.0026 in0.065 mm | N/A 0.0037 in0.094 mm | N/A 0.0026 in0.065 mm | N/A 0.0037 in0.094 mm | |||||
|
|
||||||||||