Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Four-Bolt-Square-Flange-Block
Unit of Measure
Items Tapered Adapter Three Bolt Triangular Flange Block TAFNL
TAFNL09K040S
Tapered Adapter Flange Block
Tapered Adapter Three Bolt Triangular Flange Block TAFNL
TAFNL09K107S
Tapered Adapter Flange Block
Tapered Adapter Three Bolt Triangular Flange Block TAFNL
TAFNL09K108S
Tapered Adapter Flange Block
Tapered Adapter Three Bolt Triangular Flange Block TAFNL
TAFNL10K111S
Tapered Adapter Flange Block
Tapered Adapter Three Bolt Triangular Flange Block TAFNL
TAFNL10K112S
Tapered Adapter Flange Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209 N/A 22209 N/A 22209 N/A 22210 N/A 22210
Shaft Size N/A 40 mm N/A 1 7/16 in N/A 1 1/2 in N/A 1 11/16 in N/A 1 3/4 in
Shaft Size Type N/A Metric
Full Timken Part Number N/A TAFNL09K40S TAFNL09K40SC TAFNL09K40SEB TAFNL09K40SEC TAFNL09K40SEM TAFNL09K40SEN TAFNL09K40SEO TAFNL09K40SET TAFNL09K40SM TAFNL09K40SN TAFNL09K40SO TAFNL09K40ST N/A TAFNL09K107S TAFNL09K107SC TAFNL09K107SEB TAFNL09K107SEC TAFNL09K107SEM TAFNL09K107SEN TAFNL09K107SEO TAFNL09K107SET TAFNL09K107SM TAFNL09K107SN TAFNL09K107SO TAFNL09K107ST N/A TAFNL09K108S TAFNL09K108SC TAFNL09K108SEB TAFNL09K108SEC TAFNL09K108SEM TAFNL09K108SEN TAFNL09K108SEO TAFNL09K108SET TAFNL09K108SM TAFNL09K108SN TAFNL09K108SO TAFNL09K108ST N/A TAFNL10K111S TAFNL10K111SC TAFNL10K111SEB TAFNL10K111SEC TAFNL10K111SEM TAFNL10K111SEN TAFNL10K111SEO TAFNL10K111SET TAFNL10K111SM TAFNL10K111SN TAFNL10K111SO TAFNL10K111ST N/A TAFNL10K112S TAFNL10K112SC TAFNL10K112SEB TAFNL10K112SEC TAFNL10K112SEM TAFNL10K112SEN TAFNL10K112SEO TAFNL10K112SET TAFNL10K112SM TAFNL10K112SN TAFNL10K112SO TAFNL10K112ST
Dimension A1 N/A
Dimension BC N/A 6.3 in160 mm
Dimension C N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.76 in70.1 mm N/A 2.76 in70.1 mm
Dimension D N/A 4.66 in118.4 mm
Dimension E N/A 5.46 in138.7 mm
Dimension F N/A 7.05 in179 mm
Dimension H N/A 0.47 in12 mm N/A 0.47 in12 mm N/A 0.47 in12 mm N/A 0.59 in15 mm N/A 0.59 in15 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension G N/A
Dimension L Exp N/A
Dimension L Fix N/A
Dimension L N/A 2.24 in57 mm N/A 2.24 in57 mm N/A 2.24 in57 mm N/A 2.46 in62.6 mm N/A 2.46 in62.6 mm
Dimension M N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.32 in33.5 mm N/A 1.32 in33.5 mm
Dimension R N/A
Dimension S N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 2.16 in54.8 mm N/A 2.16 in54.8 mm
C0 - Static Load N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Flange Block
Weight N/A 8.8 lb4 Kg N/A 8.8 lb4 Kg N/A 8.8 lb4 Kg N/A 11 lb5 Kg N/A 11 lb5 Kg
UPC Code N/A
e - Geometry Factor N/A 0.25
Y1 - Geometry Factor N/A 2.71
Y2 - Geometry Factor N/A 4.04
Oil Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Oil Lubrication - T Seal N/A 4500 rpm N/A 4500 rpm N/A 4500 rpm N/A 4200 rpm N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Grease Lubrication - T Seal N/A 4000 rpm N/A 4000 rpm N/A 4000 rpm N/A 3550 rpm N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Float N/A 0.050 in1.270 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A
Eng Internal Radial Clearance - Max N/A
Pre Install Clearance Min N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0026 in0.065 mm