Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DVC09K107S
Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DVC09K108S
Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DVC09K040S
Tapered Adapter Piloted Flange Cartridge
Timken-Mounted-Bearing-Tapered-Adapter-Piloted-Flange-Cartridge
DVC10K111S
Tapered Adapter Piloted Flange Cartridge
Tapered Adapter Piloted Flange Cartridge_2
TACK10K111S
Tapered Adapter Piloted Flange Cartridge
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209 N/A 22209 N/A 22209 N/A 22210 N/A 22210
Shaft Size N/A 1 7/16 in N/A 1 1/2 in N/A 40 mm N/A 1 11/16 in N/A 1 11/16 in
Shaft Size Type N/A Imperial N/A Imperial N/A Metric N/A Imperial N/A Imperial
Full Timken Part Number N/A DVC09K107SB DVC09K107SC DVC09K107SEB DVC09K107SEC DVC09K107SEM DVC09K107SEN DVC09K107SEO DVC09K107SET DVC09K107SM DVC09K107SN DVC09K107SO DVC09K107ST N/A DVC09K108SB DVC09K108SC DVC09K108SEB DVC09K108SEC DVC09K108SEM DVC09K108SEN DVC09K108SEO DVC09K108SET DVC09K108SM DVC09K108SN DVC09K108SO DVC09K108ST N/A DVC09K040SB DVC09K040SC DVC09K040SEB DVC09K040SEC DVC09K040SEM DVC09K040SEN DVC09K040SEO DVC09K040SET DVC09K040SM DVC09K040SN DVC09K040SO DVC09K040ST N/A DVC10K111SB DVC10K111SC DVC10K111SEB DVC10K111SEC DVC10K111SEM DVC10K111SEN DVC10K111SEO DVC10K111SET DVC10K111SM DVC10K111SN DVC10K111SO DVC10K111ST N/A
Dimension BC N/A 4.38 in111.3 mm N/A 4.38 in111.3 mm N/A 4.38 in111.3 mm N/A 5.13 in130.3 mm N/A 6 in152.4 mm
Dimension B Exp N/A
Dimension B Fix N/A
Dimension C N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.56 in65 mm N/A 2.76 in70.1 mm N/A 2.76 in70 mm
Dimension D N/A N/A N/A N/A N/A 5 in127 mm
Dimension E N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.09 in78.5 mm N/A 3.62 in91.9 mm N/A 4.24 in107.7 mm
Dimension F N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm N/A 5.25 in133.4 mm N/A 6.13 in155.7 mm N/A 7.13 in181.1 mm
Dimension G N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 3.625 in92.1 mm N/A 4.25 in107.95 mm N/A 5 in127 mm
Dimension H N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 1.05 in26.6 mm N/A 0.5 in12.4 mm
Dimension J (Bolt Size) N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.438 in10 mm N/A 0.5 in12 mm
Dimension K N/A
Dimension L Exp N/A
Dimension L Fix N/A
Dimension L N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.18 in55.4 mm N/A 2.37 in60.1 mm N/A 2.37 in60.1 mm
Dimension M N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.21 in30.7 mm N/A 1.32 in33.5 mm N/A 1.32 in33.5 mm
Dimension N N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 0.94 in23.9 mm N/A 1 in25.4 mm N/A 1 in25.4 mm
Dimension R N/A 0.2 in5.1 mm
Dimension S N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 2.17 in55.1 mm N/A 2.17 in55 mm
C0 - Static Load N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 24200 lbf108000 N N/A 26600 lbf118000 N N/A 26600 lbf118000 N
C - Dynamic Load (Basic) N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 24500 lbf109000 N N/A 26300 lbf117000 N N/A 26300 lbf117000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Piloted Flange Cartridge
Weight N/A 9.00 lb4.1 Kg N/A 9.00 lb4.1 Kg N/A 9.00 lb4.1 Kg N/A 10 lb4.5 Kg N/A 8.4 lb3.8 Kg
UPC Code N/A 883450394956 883450394963 883450394970 883450394987 883450394994 883450395007 883450395014 883450395021 883450395038 883450395045 883450395052 883450395069 N/A 883450395076 883450395083 883450395090 883450395106 883450395113 883450395120 883450395137 883450395144 883450395151 883450395168 883450395175 883450395182 N/A 883450394833 883450394840 883450394857 883450394864 883450394871 883450394888 883450394895 883450394901 883450394918 883450394925 883450394932 883450394949 N/A 883450399975 883450399982 883450399999 883450400008 883450400015 883450400022 883450400039 883450400046 883450400053 883450400060 883450400077 883450400084 N/A
e - Geometry Factor N/A 0.26 N/A 0.26 N/A 0.26 N/A 0.24 N/A 0.24
Y1 - Geometry Factor N/A 2.64 N/A 2.64 N/A 2.64 N/A 2.84 N/A 2.84
Y2 - Geometry Factor N/A 3.93 N/A 3.93 N/A 3.93 N/A 4.23 N/A 4.23
Oil Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Oil Lubrication - T Seal N/A 4500 rpm N/A 4500 rpm N/A 4500 rpm N/A 4200 rpm N/A 4200 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm N/A 2700 rpm N/A 2700 rpm N/A 2400 rpm N/A 2400 rpm
Grease Lubrication - T Seal N/A 4000 rpm N/A 4000 rpm N/A 4000 rpm N/A 3550 rpm N/A 3550 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm N/A 1950 rpm N/A 1950 rpm N/A 1800 rpm N/A 1800 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.001 in0.025 mm N/A 0.001 in0.025 mm N/A 0.001 in0.025 mm N/A 0.002 in0.051 mm N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A N/A N/A N/A N/A 0.0014
Eng Internal Radial Clearance - Max N/A N/A N/A N/A N/A 0.0022
Pre Install Clearance Min N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0024 in0.061 mm N/A 0.0016 in0.040 mm
Pre Install Clearance Max N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0031 in0.079 mm N/A 0.0026 in0.065 mm