| Items |
TATU10K111S Tapered Adapter Take-Up Block |
TATU10K112S Tapered Adapter Take-Up Block |
TATU10K045S Tapered Adapter Take-Up Block |
TATU11K115S Tapered Adapter Take-Up Block |
TATU11K050S Tapered Adapter Take-Up Block |
|||||
| Engineering Group | N/A Mounted Bearing | |||||||||
| Bearing Number | N/A 22210 | N/A 22210 | N/A 22210 | N/A 22211 | N/A 22211 | |||||
| Shaft Size | N/A 1 11/16 in | N/A 1 3/4 in | N/A 45 mm | N/A 1 15/16 in | N/A 50 mm | |||||
| Shaft Size Type | N/A Imperial | N/A Imperial | N/A Metric | N/A Imperial | N/A Metric | |||||
| Full Timken Part Number | N/A | |||||||||
| Dimension A | N/A 2.5 in63.5 mm | N/A 2.5 in63.5 mm | N/A 2.5 in63.5 mm | N/A 2.5 in63 mm | N/A 2.5 in63 mm | |||||
| Dimension C | N/A 0.88 in22.2 mm | |||||||||
| Dimension D | N/A 5.25 in133.4 mm | |||||||||
| Dimension E | N/A 4.5 in114.3 mm | |||||||||
| Dimension F | N/A 1.25 in31.8 mm | |||||||||
| Dimension G | N/A 1.38 in34.9 mm | |||||||||
| Dimension H | N/A 2.76 in70.1 mm | N/A 2.76 in70.1 mm | N/A 2.76 in70.1 mm | N/A 2.95 in74.9 mm | N/A 2.95 in74.9 mm | |||||
| Dimension J | N/A 3.88 in98.4 mm | |||||||||
| Dimension L | N/A 7.13 in181 mm | N/A 7.13 in181 mm | N/A 7.13 in181 mm | N/A 7.13 in180 mm | N/A 7.13 in180 mm | |||||
| Dimension M | N/A 1.32 in33.5 mm | N/A 1.32 in33.5 mm | N/A 1.32 in33.5 mm | N/A 1.4 in35.6 mm | N/A 1.4 in35.6 mm | |||||
| Dimension N | N/A 2.4 in61 mm | N/A 2.4 in61 mm | N/A 2.4 in61 mm | N/A 2.59 in65.8 mm | N/A 2.59 in65.8 mm | |||||
| Dimension P | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.5 in88.9 mm | N/A 3.75 in95.3 mm | N/A 3.75 in95.3 mm | |||||
| Dimension S | N/A 0.81 in20.6 mm | |||||||||
| Dimension U | N/A 2.17 in55.1 mm | N/A 2.17 in55.1 mm | N/A 2.17 in55.1 mm | N/A 2.32 in58.9 mm | N/A 2.32 in58.9 mm | |||||
| C0 - Static Load | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 26600 lbf118000 N | N/A 31900 lbf142000 N | N/A 31900 lbf142000 N | |||||
| C - Dynamic Load (Basic) | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 26300 lbf117000 N | N/A 31400 lbf140000 N | N/A 31400 lbf140000 N | |||||
| Locking Style | N/A Tapered Adapter | |||||||||
| Housing Construction | N/A Take-Up | |||||||||
| Weight | N/A 15.1 lb6.8 Kg | N/A 15.1 lb6.8 Kg | N/A 15.1 lb6.8 Kg | N/A 16.7 lb7.5 Kg | N/A 16.7 lb7.5 Kg | |||||
| UPC Code | N/A | |||||||||
| e - Geometry Factor | N/A 0.24 | N/A 0.24 | N/A 0.24 | N/A 0.23 | N/A 0.23 | |||||
| Y1 - Geometry Factor | N/A 2.84 | N/A 2.84 | N/A 2.84 | N/A 2.95 | N/A 2.95 | |||||
| Y2 - Geometry Factor | N/A 4.23 | N/A 4.23 | N/A 4.23 | N/A 4.40 | N/A 4.40 | |||||
| Oil Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Oil Lubrication - T Seal | N/A 4200 rpm | N/A 4200 rpm | N/A 4200 rpm | N/A 3800 rpm | N/A 3800 rpm | |||||
| Oil Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Grease Lubrication - M/N Seal | N/A 2400 rpm | N/A 2400 rpm | N/A 2400 rpm | N/A 2200 rpm | N/A 2200 rpm | |||||
| Grease Lubrication - T Seal | N/A 3550 rpm | N/A 3550 rpm | N/A 3550 rpm | N/A 3200 rpm | N/A 3200 rpm | |||||
| Grease Lubrication - B/C/O Seal | N/A 1800 rpm | N/A 1800 rpm | N/A 1800 rpm | N/A 1600 rpm | N/A 1600 rpm | |||||
| Float | N/A 0.05 in1.27 mm | |||||||||
| Shaft Tolerance | N/A 0.0015 in0.038 mm | |||||||||
| Eng Internal Radial Clearance - Min | N/A 0.0016 | |||||||||
| Eng Internal Radial Clearance - Max | N/A 0.0026 | |||||||||
| Pre Install Clearance Min | N/A 0.0016 in0.040 mm | |||||||||
| Pre Install Clearance Max | N/A 0.0026 in0.065 mm | |||||||||
|
|
||||||||||