Print Back
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
Unit of Measure
Items Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TASD09K107S
Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAPN09K107S
Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TAPA09K107S
Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
TADI09K107S
Tapered Adapter Two-Bolt Pillow Block
Timken-Mounted-Bearing-Tapered-Adapter-Two-Bolt-Pillow-Block
DVP09K107S
Tapered Adapter Two-Bolt Pillow Block
Engineering Group N/A Mounted Bearing
Bearing Number N/A 22209
Shaft Size N/A 1 7/16 in
Shaft Size Type N/A Imperial
Full Timken Part Number N/A N/A N/A N/A TADI09K107SB TADI09K107SC TADI09K107SEB TADI09K107SEC TADI09K107SEM TADI09K107SEN TADI09K107SEO TADI09K107SET TADI09K107SM TADI09K107SN TADI09K107SO TADI09K107ST N/A DVP09K107SB DVP09K107SC DVP09K107SEB DVP09K107SEC DVP09K107SEM DVP09K107SEN DVP09K107SEO DVP09K107SET DVP09K107SM DVP09K107SN DVP09K107SO DVP09K107ST
Dimension A N/A 2.88 in73.2 mm N/A 2.362 in60 mm N/A 2.25 in57.2 mm N/A 2.38 in60.5 mm N/A 1.88 in47.8 mm
Dimension B N/A 4.88 in124 mm N/A 4.25 in108 mm N/A 4.25 in108 mm N/A 4.72 in119.8 mm N/A 3.88 in98.6 mm
Dimension C N/A 2.56 in65 mm
Dimension D Min N/A 6.88 in174.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 6.25 in158.8 mm N/A 4.69 in119.1 mm
Dimension D Max N/A 7.63 in193.8 mm N/A 7 in177.8 mm N/A 7 in177.8 mm N/A 6.63 in168.4 mm N/A 6 in152.4 mm
Dimension F N/A 9 in228.6 mm N/A 8.25 in209.6 mm N/A 8.25 in209.6 mm N/A 8 in203.2 mm N/A 6.88 in174.8 mm
Dimension G N/A 2.03 in51.7 mm N/A 2.1 in53.3 mm N/A 2.1 in53.3 mm N/A 2.03 in51.7 mm N/A 2.1 in53.3 mm
Dimension H N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1.14 in29 mm N/A 1 in25.4 mm
Dimension J (Bolt Size) N/A 0.5 in12 mm
Dimension M N/A 1.21 in30.7 mm
Dimension S N/A 1.98 in50.2 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm N/A 1.98 in50.3 mm
Static Load Rating N/A 24200 lbf108000 N
Dynamic Load Rating N/A 24500 lbf109000 N
Locking Style N/A Tapered Adapter
Housing Construction N/A Two-Bolt Pillow Block
Weight N/A 14 lb6 Kg N/A 10 lb4.5 Kg N/A 10 lb4.5 Kg N/A 12 lb5 Kg N/A 10 lb4.5 Kg
UPC Code N/A
e - Geometry Factor N/A 0.26
Y1 - Geometry Factor N/A 2.64
Y2 - Geometry Factor N/A 3.93
Oil Lubrication - M/N Seal N/A 2700 rpm
Oil Lubrication - T Seal N/A 4500 rpm
Oil Lubrication - B/C/O Seal N/A 1950 rpm
Grease Lubrication - M/N Seal N/A 2700 rpm
Grease Lubrication - T Seal N/A 4000 rpm
Grease Lubrication - B/C/O Seal N/A 1950 rpm
Float N/A 0.05 in1.27 mm
Shaft Tolerance N/A 0.0015 in0.038 mm
Eng Internal Radial Clearance - Min N/A 0.0014
Eng Internal Radial Clearance - Max N/A 0.0022
Pre Install Clearance Min N/A 0.0014 in0.035 mm
Pre Install Clearance Max N/A 0.0022 in0.055 mm