Print Back
Timken_TRB_DBLCUP
Unit of Measure
Items Timken_TRB_DBLCUP
00153DB
Tapered Roller Bearings - Double Tapered Cup - Imperial
Timken_TRB_DBLCUP
02823D
Tapered Roller Bearings - Double Tapered Cup - Imperial
Timken_TRB_DBLCUP
05180D
Tapered Roller Bearings - Double Tapered Cup - Imperial
Timken_TRB_DBLCUP
05185D
Tapered Roller Bearings - Double Tapered Cup - Imperial
Timken_TRB_DBLCUP
07196D
Tapered Roller Bearings - Double Tapered Cup - Imperial
Series N/A 00000 N/A 02800 N/A 05000 N/A 05000 N/A 07000
Cup Part Number N/A 00153DB N/A 02823D N/A 05180D N/A 05185D N/A 07196D
Design Units N/A Imperial
D - Cup Outer Diameter N/A 1.5 in38.1 mm N/A 3 in76.2 mm N/A 1.8104 in45.984 mm N/A 1.8504 in47 mm N/A 1.9687 in50.005 mm
C - Double Cup Width N/A 1 in25.4 mm N/A 1.5 in38.1 mm N/A 0.9926 in25.212 mm N/A 0.9926 in25.212 mm N/A 1 in25.4 mm
r - Cup Backface "To Clear" Radius1 N/A 0.030 in0.8 mm N/A 0.030 in0.8 mm N/A 0.030 in0.8 mm N/A 0.030 in0.8 mm N/A 0.030 in0.6 mm
Da - Cup Frontface Backing Diameter N/A 1.40 in34.04 mm N/A 2.80 in71.10 mm N/A 1.67 in41.91 mm N/A 1.69 in42.42 mm N/A 1.85 in46.99 mm
Db - Cup Backface Backing Diameter N/A
K - Factor2 N/A 2.12 N/A 1.29 N/A 1.64 N/A 1.64 N/A 1.45
e - ISO Factor3 N/A 0.57 N/A 0.45 N/A 0.36 N/A 0.36 N/A 0.4
Y - ISO Factor4 N/A
Y1 - ISO Factor5 N/A 1.18 1.76 N/A 1.49 N/A 1.89 N/A 1.89 N/A 1.68
Y2 - ISO Factor6 N/A 1.76 N/A 2.21 N/A 2.82 N/A 2.82 N/A 2.5
G1 - Heat Generation Factor (Roller-Raceway) N/A N/A 20.6 N/A 5.8 N/A N/A 7.6
G2 - Heat Generation Factor (Rib-Roller End) N/A N/A 10.1 N/A 5.55 N/A N/A 7.07
Cg - Geometry Factor7 N/A 0.033 N/A 0.074 N/A 0.0448 N/A 0.0448 N/A 0.0509
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 6 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 7 Geometry constant for Lubrication Life Adjustment Factor a3l.