Print Back
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
Items Timken_TRB_SINGLECONE_TS
X30302
Tapered Roller Bearings - Single Cones - Metric
Timken_TRB_SINGLECONE_TS
X30203
Tapered Roller Bearings - Single Cones - Metric
Timken_TRB_SINGLECONE_TS
X30303
Tapered Roller Bearings - Single Cones - Metric
Timken_TRB_SINGLECONE_TS
X30204M
Tapered Roller Bearings - Single Cones - Metric
Timken_TRB_SINGLECONE_TS
X30304
Tapered Roller Bearings - Single Cones - Metric
Series N/A 30302 N/A 30203 N/A 30303 N/A 30204M N/A 30304
Cone Part Number N/A X30302 N/A X30203 N/A X30303 N/A X30204M N/A X30304
Design Units N/A METRIC
d - Cone Bore N/A 15 mm0.5906 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in
B - Cone Width N/A 13.000 mm0.5118 in N/A 12.000 mm0.4724 in N/A 14.000 mm0.5512 in N/A 14.000 mm0.5512 in N/A 15.000 mm0.5906 in
R - Cone Backface "To Clear" Radius1 N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.520 mm0.06 in
da - Cone Frontface Backing Diameter N/A 19 mm0.75 in N/A 21 mm0.83 in N/A 21.5 mm0.85 in N/A 26 mm1.02 in N/A 24.5 mm0.96 in
db - Cone Backface Backing Diameter N/A 20.5 mm0.81 in N/A 22 mm0.87 in N/A 22.5 mm0.89 in N/A 27.5 mm1.08 in N/A 27 mm1.06 in
Ab - Cage-Cone Frontface Clearance N/A 2.8 mm0.11 in N/A 2 mm0.08 in N/A 2.8 mm0.11 in N/A 2.8 mm0.11 in N/A 3.3 mm0.13 in
Aa - Cage-Cone Backface Clearance N/A -0.8 mm-0.03 in N/A -0.3 mm-0.01 in N/A -0.8 mm-0.03 in N/A -0.5 mm-0.02 in N/A -1 mm-0.04 in
a - Effective Center Location2 N/A -4.6 mm-0.18 in N/A -3.6 mm-0.14 in N/A -4.8 mm-0.19 in N/A -4.3 mm-0.17 in N/A -4.8 mm-0.19 in
Cage Type N/A Stamped Steel
C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 6750 N1520 lbf N/A 5530 N1240 lbf N/A 8480 N1910 lbf N/A 8620 N1940 lbf N/A 9980 N2240 lbf
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 26000 N5850 lbf N/A 21300 N4800 lbf N/A 32700 N7360 lbf N/A 33200 N7470 lbf N/A 38500 N8660 lbf
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)5 N/A 45300 N10200 lbf N/A 37200 N8350 lbf N/A 57000 N12800 lbf N/A 57900 N13000 lbf N/A 67000 N15100 lbf
C0 - Static Radial Rating N/A 22200 N4980 lbf N/A 19900 N4460 lbf N/A 28400 N6390 lbf N/A 33000 N7420 lbf N/A 34500 N7760 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 3290 N740 lbf N/A 3270 N735 lbf N/A 4140 N931 lbf N/A 5090 N1140 lbf N/A 5130 N1150 lbf
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)7 N/A 11700 N2640 lbf N/A 9630 N2170 lbf N/A 14800 N3320 lbf N/A 15000 N3370 lbf N/A 17400 N3910 lbf
K - Factor8 N/A 2.05 N/A 1.69 N/A 2.05 N/A 1.69 N/A 1.95
G1 - Heat Generation Factor (Roller-Raceway) N/A 4.3 N/A 4.2 N/A 5.8 N/A 7.1 N/A 7.5
G2 - Heat Generation Factor (Rib-Roller End) N/A 4.6 N/A 6 N/A 5 N/A 7.3 N/A 5.5
Cg - Geometry Factor9 N/A 0.0375 N/A 0.0398 N/A 0.0412 N/A 0.0474 N/A 0.0458
Full Timken Part Number N/A 30302 N/A 30203 N/A 30303 N/A 30204 N/A 30304
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 Negative value indicates effective center inside cone backface.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 Geometry constant for Lubrication Life Adjustment Factor a3l.