Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
Items Timken_TRB_SINGLECUP_TS
00150
Tapered Roller Bearings - Single Cups - Imperial
Timken_TRB_SINGLECUP_TS
00152
Tapered Roller Bearings - Single Cups - Imperial
Timken_TRB_SINGLECUP_TS
00152X
Tapered Roller Bearings - Single Cups - Imperial
Timken_TRB_SINGLECUP_TS
00162X
Tapered Roller Bearings - Single Cups - Imperial
Timken_TRB_SINGLECUP_TS
02419
Tapered Roller Bearings - Single Cups - Imperial
Lubrication Type N/A
Series N/A 00000 N/A 00000 N/A 00000 N/A 00000 N/A 02400
Cup Part Number N/A 00150 N/A 00152 N/A 00152X N/A 00162X N/A 02419
Design Units N/A Imperial
D - Cup Outer Diameter N/A 1.5 in38.1 mm N/A 1.5 in38.1 mm N/A 1.4375 in36.513 mm N/A 1.6260 in41.300 mm N/A 2.6373 in66.987 mm
C - Cup Width N/A 0.4375 in11.113 mm N/A 0.5337 in13.556 mm N/A 0.4375 in11.113 mm N/A 0.5625 in14.288 mm N/A 0.6299 in15.999 mm
r - Cup Backface "To Clear" Radius1 N/A 0.030 in0.76 mm N/A 0.030 in0.76 mm N/A 0.06 in1.52 mm N/A 0.010 in0.25 mm N/A 0.06 in1.52 mm
Da - Cup Frontface Backing Diameter N/A 1.40 in35.56 mm N/A 1.40 in35.56 mm N/A 1.34 in34.00 mm N/A 1.44 in36.58 mm N/A 2.46 in62.00 mm
Db - Cup Backface Backing Diameter N/A 1.30 in33.02 mm N/A 1.30 in33.02 mm N/A 1.18 in29.97 mm N/A 1.36 in34.54 mm N/A 2.32 in58.93 mm
K - Factor2 N/A 2.12 N/A 2.12 N/A 2.12 N/A 2.12 N/A 1.4
e - ISO Factor3 N/A 0.28 N/A 0.28 N/A 0.28 N/A 0.28 N/A 0.42
Y - ISO Factor4 N/A 2.18 N/A 2.18 N/A 2.18 N/A 2.18 N/A 1.44
G1 - Heat Generation Factor (Roller-Raceway) N/A 3.1 N/A 3.1 N/A 3.1 N/A 3.1 N/A 17.5
G2 - Heat Generation Factor (Rib-Roller End) N/A 2.9 N/A 2.9 N/A 2.9 N/A 2.9 N/A 8.48
Cg - Geometry Factor5 N/A 0.033 N/A 0.033 N/A 0.033 N/A 0.033 N/A 0.0681
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.