Print Back
Timken_TRB_SINGLECUP_TS
TRB TS Cup Line Drawing
Unit of Measure
Items Timken_TRB_SINGLECUP_TS
Y30302
Tapered Roller Bearings - Single Cups - Metric
Timken_TRB_SINGLECUP_TS
Y30203
Tapered Roller Bearings - Single Cups - Metric
Timken_TRB_SINGLECUP_TS
Y30303
Tapered Roller Bearings - Single Cups - Metric
Timken_TRB_SINGLECUP_TS
Y30204M
Tapered Roller Bearings - Single Cups - Metric
Timken_TRB_SINGLECUP_TS
Y30304
Tapered Roller Bearings - Single Cups - Metric
Series N/A 30302 N/A 30203 N/A 30303 N/A 30204M N/A 30304
Cup Part Number N/A Y30302 N/A Y30203 N/A Y30303 N/A Y30204M N/A Y30304
Design Units N/A METRIC
D - Cup Outer Diameter N/A 42 mm1.6535 in N/A 40 mm1.5748 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 52 mm2.0472 in
C - Cup Width N/A 11 mm0.4331 in N/A 11 mm0.4331 in N/A 12 mm0.4724 in N/A 12 mm0.4724 in N/A 13 mm0.5118 in
r - Cup Backface "To Clear" Radius1 N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.52 mm0.06 in
Da - Cup Frontface Backing Diameter N/A 39.12 mm1.54 in N/A 37.59 mm1.48 in N/A 43.43 mm1.71 in N/A 43.94 mm1.73 in N/A 48.01 mm1.89 in
Db - Cup Backface Backing Diameter N/A 36.58 mm1.44 in N/A 35.05 mm1.38 in N/A 41.40 mm1.63 in N/A 40.89 mm1.61 in N/A 45.47 mm1.79 in
K - Factor2 N/A 2.05 N/A 1.69 N/A 2.05 N/A 1.69 N/A 1.95
e - ISO Factor3 N/A 0.29 N/A 0.35 N/A 0.29 N/A 0.35 N/A 0.3
Y - ISO Factor4 N/A 2.11 N/A 1.74 N/A 2.11 N/A 1.74 N/A 2
G1 - Heat Generation Factor (Roller-Raceway) N/A 4.3 N/A 4.2 N/A 5.8 N/A 7.1 N/A 7.5
G2 - Heat Generation Factor (Rib-Roller End) N/A 4.6 N/A 6 N/A 5 N/A 7.3 N/A 5.5
Cg - Geometry Factor5 N/A 0.0375 N/A 0.0398 N/A 0.0412 N/A 0.0474 N/A 0.0458
Full Timken Part Number N/A 30302 N/A 30203 N/A 30303 N/A 30204 N/A 30304
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.