Print Back
Timken_TRB_SINGLECUP_TSF
TRB TSF Cup Line Drawing
Unit of Measure
Items Timken_TRB_SINGLECUP_TSF
02420-B
Tapered Roller Bearings - Single Flanged Cups - Imperial
Timken_TRB_SINGLECUP_TSF
05185-B
Tapered Roller Bearings - Single Flanged Cups - Imperial
Timken_TRB_SINGLECUP_TSF
07196-B
Tapered Roller Bearings - Single Flanged Cups - Imperial
Timken_TRB_SINGLECUP_TSF
07204-B
Tapered Roller Bearings - Single Flanged Cups - Imperial
Timken_TRB_SINGLECUP_TSF
07210XB
Tapered Roller Bearings - Single Flanged Cups - Imperial
Series N/A 02400 N/A 05000 N/A 07000 N/A 07000 N/A 07000
Cup Part Number N/A 02420-B N/A 05185-B N/A 07196-B N/A 07204-B N/A 07210XB
Design Units N/A Imperial
D - Cup Outer Diameter N/A 2.6875 in68.263 mm N/A 1.8504 in47 mm N/A 1.9687 in50.005 mm N/A 2.047 in51.994 mm N/A 2 in50.8 mm
D1 - Flange Outer Diameter N/A 2.8397 in72.128 mm N/A 2.0024 in50.861 mm N/A 2.1209 in53.871 mm N/A 2.1990 in55.855 mm N/A 2.1560 in54.762 mm
C - Cup Width N/A 0.6875 in17.463 mm N/A 0.4375 in11.113 mm N/A 0.3750 in9.525 mm N/A 0.5 in12.700 mm N/A 0.5 in12.700 mm
C1 - Cup Flange Width N/A 0.1562 in3.967 mm N/A 0.1090 in2.769 mm N/A 0.1094 in2.779 mm N/A 0.1090 in2.769 mm N/A 0.1090 in2.769 mm
r - Cup Backface "To Clear" Radius1 N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm N/A 0.04 in1.0 mm N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm
Da - Cup Frontface Backing Diameter N/A 2.60 in65.02 mm N/A 1.79 in45.47 mm N/A 1.95 in49.02 mm N/A 2.01 in50.04 mm N/A 1.95 in49.02 mm
Db - Cup Backface Backing Diameter N/A
K - Factor2 N/A 1.4 N/A 1.64 N/A 1.45 N/A 1.45 N/A 1.45
e - ISO Factor3 N/A 0.42 N/A 0.36 N/A 0.4 N/A 0.4 N/A 0.4
Y - ISO Factor4 N/A 1.44 N/A 1.68 N/A 1.49 N/A 1.49 N/A 1.49
G1 - Heat Generation Factor (Roller-Raceway) N/A 1.07
G2 - Heat Generation Factor (Rib-Roller End) N/A 1.07
Cg - Geometry Factor5 N/A 0.0681 N/A 0.0448 N/A 0.0509 N/A 0.0509 N/A 0.0509
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 3 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 4 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 5 Geometry constant for Lubrication Life Adjustment Factor a3l.