Items |
![]() 07100D - 07210X Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial |
![]() 07100D - 07196 Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial |
![]() 07100D - 07204 Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial |
![]() 07100D - 07205 Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial |
![]() 07100D - 07205X Tapered Roller Bearings - TDI (Tapered Double Inner) Imperial |
|||||
Series | N/A 7000 | |||||||||
Cone Part Number | N/A 07100D | |||||||||
Cup Part Number | N/A 07210X | N/A 07196 | N/A 07204 | N/A 07205 | N/A 07205X | |||||
d - Bore | N/A 1 in25.40 mm | |||||||||
D - Cup Outer Diameter | N/A 2 in50.8 mm | N/A 1.9687 in50.005 mm | N/A 2.047 in51.994 mm | N/A 2.0472 in51.999 mm | N/A 2.0467 in51.986 mm | |||||
B - Double Cone Width | N/A 1.4375 in36.513 mm | |||||||||
C - Cup Width | N/A 0.5000 in12.700 mm | N/A 0.3750 in9.525 mm | N/A 0.5000 in12.700 mm | N/A 0.5000 in12.700 mm | N/A 0.5118 in13.000 mm | |||||
Design Unit | N/A Inch | |||||||||
T - Bearing Width across Cups | N/A 1.1841 in30.076 mm | N/A 1.0648 in27.046 mm | N/A 1.1841 in30.076 mm | N/A 1.1841 in30.076 mm | N/A 1.2816 in32.553 mm | |||||
R - Cone Backface "To Clear" Radius1 | N/A 0.03 in0.800 mm | |||||||||
r - Cup Backface "To Clear" Radius2 | N/A 0.06 in1.52 mm | N/A 0.04 in1.02 mm | N/A 0.050 in1.27 mm | N/A 0.08 in2.03 mm | N/A 0.06 in1.52 mm | |||||
da - Cone Frontface Backing Diameter | N/A 1.18 in30 mm | |||||||||
Db - Cup Backface Backing Diameter | N/A 1.75 in44.45 mm | N/A 1.75 in44.45 mm | N/A 1.77 in44.96 mm | N/A 1.75 in44.45 mm | N/A 1.75 in44.45 mm | |||||
Ab - Cage-Cone Frontface Clearance | N/A -0.07 in-1.8 mm | |||||||||
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)3 | N/A 1700 lbf7550 N | |||||||||
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)4 | N/A 11400 lbf50700 N | |||||||||
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)5 | N/A 2950 lbf13100 N | |||||||||
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 1170 lbf5190 N | |||||||||
K - Factor7 | N/A 1.45 | |||||||||
e - ISO Factor8 | N/A 0.4 | |||||||||
Y1 - ISO Factor9 | N/A 1.68 | |||||||||
Y2 - ISO Factor10 | N/A 2.5 | |||||||||
G1 - Heat Generation Factor (Roller-Raceway) | N/A | |||||||||
G2 - Heat Generation Factor (Rib-Roller End) | N/A | |||||||||
Cg - Geometry Factor11 | N/A 0.0509 | |||||||||
Bearing Weight | N/A 0.6 lb0.3 Kg | N/A 0.6 lb0.3 Kg | N/A 0.7 lb0.3 Kg | N/A 0.7 lb0.3 Kg | N/A 0.7 lb0.3 Kg | |||||
Cage Material | N/A Stamped Steel | |||||||||
Note | N/A Spacer shows standard nominal .01 radii, actual bearing may vary | |||||||||
Full Timken Part Number | N/A | |||||||||
|