Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
Items Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
30302
Tapered Roller Bearings - TS (Tapered Single) Metric
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
30203
Tapered Roller Bearings - TS (Tapered Single) Metric
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
30303
Tapered Roller Bearings - TS (Tapered Single) Metric
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
30204
Tapered Roller Bearings - TS (Tapered Single) Metric
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
30304
Tapered Roller Bearings - TS (Tapered Single) Metric
Series N/A 30302 N/A 30203 N/A 30303 N/A 30204M N/A 30304
Cone Part Number N/A X30302 N/A X30203 N/A X30303 N/A X30204M N/A X30304
Cup Part Number N/A Y30302 N/A Y30203 N/A Y30303 N/A Y30204M N/A Y30304
d - Bore N/A 15 mm0.5906 in N/A 17 mm0.6693 in N/A 17 mm0.6693 in N/A 20 mm0.7874 in N/A 20 mm0.7874 in
D - Cup Outer Diameter N/A 42 mm1.6535 in N/A 40 mm1.5748 in N/A 47 mm1.8504 in N/A 47 mm1.8504 in N/A 52 mm2.0472 in
B - Cone Width N/A 13.000 mm0.5118 in N/A 12.000 mm0.4724 in N/A 14.000 mm0.5512 in N/A 14.000 mm0.5512 in N/A 15.000 mm0.5906 in
C - Cup Width N/A 11.000 mm0.4331 in N/A 11.000 mm0.4331 in N/A 12.000 mm0.4724 in N/A 12.000 mm0.4724 in N/A 13.000 mm0.5118 in
Design Unit N/A Metric
T - Bearing Width N/A 14.250 mm0.5610 in N/A 13.250 mm0.5217 in N/A 15.250 mm0.6004 in N/A 15.250 mm0.6004 in N/A 16.250 mm0.6398 in
R - Cone Backface "To Clear" Radius1 N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.020 mm0.040 in N/A 1.520 mm0.06 in
r - Cup Backface "To Clear" Radius2 N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.02 mm0.04 in N/A 1.52 mm0.06 in
da - Cone Frontface Backing Diameter N/A 19 mm0.75 in N/A 21 mm0.83 in N/A 21.5 mm0.85 in N/A 26 mm1.02 in N/A 24.5 mm0.96 in
db - Cone Backface Backing Diameter N/A 20.5 mm0.81 in N/A 22 mm0.87 in N/A 22.5 mm0.89 in N/A 27.5 mm1.08 in N/A 27 mm1.06 in
Da - Cup Frontface Backing Diameter N/A 39.12 mm1.54 in N/A 37.59 mm1.48 in N/A 43.43 mm1.71 in N/A 43.94 mm1.73 in N/A 48.01 mm1.89 in
Db - Cup Backface Backing Diameter N/A 36.58 mm1.44 in N/A 35.05 mm1.38 in N/A 41.40 mm1.63 in N/A 40.89 mm1.61 in N/A 45.47 mm1.79 in
Ab - Cage-Cone Frontface Clearance N/A 2.8 mm0.11 in N/A 2 mm0.08 in N/A 2.8 mm0.11 in N/A 2.8 mm0.11 in N/A 3.3 mm0.13 in
Aa - Cage-Cone Backface Clearance N/A -0.8 mm-0.03 in N/A -0.3 mm-0.01 in N/A -0.8 mm-0.03 in N/A -0.5 mm-0.02 in N/A -1 mm-0.04 in
a - Effective Center Location3 N/A -4.6 mm-0.18 in N/A -3.6 mm-0.14 in N/A -4.8 mm-0.19 in N/A -4.3 mm-0.17 in N/A -4.8 mm-0.19 in
C90 - Dynamic Radial Rating (90 million revolutions)4 N/A 6750 N1520 lbf N/A 5530 N1240 lbf N/A 8480 N1910 lbf N/A 8620 N1940 lbf N/A 9980 N2240 lbf
C1 - Dynamic Radial Rating (1 million revolutions)5 N/A 26000 N5850 lbf N/A 21300 N4800 lbf N/A 32700 N7360 lbf N/A 33200 N7470 lbf N/A 38500 N8660 lbf
C0 - Static Radial Rating N/A 22200 N4980 lbf N/A 19900 N4460 lbf N/A 28400 N6390 lbf N/A 33000 N7420 lbf N/A 34500 N7760 lbf
Ca90 - Dynamic Thrust Rating (90 million revolutions)6 N/A 3290 N740 lbf N/A 3270 N735 lbf N/A 4140 N931 lbf N/A 5090 N1140 lbf N/A 5130 N1150 lbf
K - Factor7 N/A 2.05 N/A 1.69 N/A 2.05 N/A 1.69 N/A 1.95
e - ISO Factor8 N/A 0.29 N/A 0.35 N/A 0.29 N/A 0.35 N/A 0.3
Y - ISO Factor9 N/A 2.11 N/A 1.74 N/A 2.11 N/A 1.74 N/A 2
G1 - Heat Generation Factor (Roller-Raceway) N/A 4.3 N/A 4.2 N/A 5.8 N/A 7.1 N/A 7.5
G2 - Heat Generation Factor (Rib-Roller End) N/A 4.6 N/A 6 N/A 5 N/A 7.3 N/A 5.5
Cg - Geometry Factor10 N/A 0.0375 N/A 0.0398 N/A 0.0412 N/A 0.0474 N/A 0.0458
Bearing Weight N/A 0.10 Kg0.2 lb N/A 0.10 Kg0.2 lb N/A 0.10 Kg0.300 lb N/A 0.10 Kg0.300 lb N/A 0.2 Kg0.4 lb
Full Timken Part Number N/A 30302-90KA1 N/A 30203 N/A 30303-90KA1 N/A 30204M-90KM1 N/A 30304-90KA1
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Negative value indicates effective center inside cone backface.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 5 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 Geometry constant for Lubrication Life Adjustment Factor a3l.