Print Back
timken-TNA-top-angle-view
Unit of Measure
Items timken-TNA-top-angle-view
NA05075 - 05185D
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
timken-TNA-top-angle-view
NA17098 - 17245D
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
timken-TNA-top-angle-view
NA41125 - 41294D
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
timken-TNA-top-angle-view
NA26118 - 26284D
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
timken-TNA-top-angle-view
NA08125 - 08231D
Tapered Roller Bearings - TNA (Tapered Double, non-adjustable) Imperial
Cone Part Number N/A NA05075 N/A NA17098 N/A NA41125 N/A NA26118 N/A NA08125
Cup Part Number N/A 05185D N/A 17245D N/A 41294D N/A 26284D N/A 08231D
Design Unit N/A Inch
d - Bore N/A 3/4 in19.05 mm N/A 0.9835 in24.981 mm N/A 1 1/8 in28.575 mm N/A 1.1806 in29.987 mm N/A 1 1/4 in31.75 mm
D - Cup Outer Diameter N/A 1.8504 in47 mm N/A 2.4409 in61.999 mm N/A 2-15/16 in74.613 mm N/A 2.8336 in71.973 mm N/A 2.3125 in58.738 mm
T - Bearing Width across Cones N/A 1.25 in31.75 mm N/A 1.5625 in39.688 mm N/A 2.1876 in55.565 mm N/A 1.6835 in42.76 mm N/A 1.2812 in32.542 mm
R - Cone Backface "To Clear" Radius1 N/A 0.050 in1.300 mm N/A 0.06 in1.5 mm N/A 0.09 in2.300 mm N/A 0.06 in1.5 mm N/A 0.06 in1.5 mm
r - Cup Backface "To Clear" Radius2 N/A 0.030 in0.8 mm N/A 0.030 in0.8 mm N/A 0.06 in1.5 mm N/A 0.030 in0.8 mm N/A 0.020 in0.40 mm
C - Double Cup Width N/A 0.9926 in25.212 mm N/A 1.4275 in36.259 mm N/A 1.6250 in41.275 mm N/A 1.4375 in36.513 mm N/A 0.9688 in24.608 mm
db - Cone Backface Backing Diameter N/A 0.98 in25 mm N/A 1.30 in33.0 mm N/A 1.69 in43 mm N/A 1.5 in38 mm N/A 1.52 in38.5 mm
Da - Cup Frontface Backing Diameter N/A 1.69 in42.42 mm N/A 2.26 in57.40 mm N/A 2.72 in69.09 mm N/A 2.60 in65.02 mm N/A 2.20 in55.12 mm
Bearing Weight N/A 0.51 lb0.23 Kg N/A 1.36 lb0.62 Kg N/A 2.45 lb1.12 Kg N/A 1.87 lb0.84 Kg N/A 0.790 lb0.35 Kg
C90 - Dynamic Radial Rating (90 million revolutions)3 N/A 1560 lbf6930 N N/A 2520 lbf11200 N N/A 4060 lbf15100 N N/A 4060 lbf18100 N N/A 1850 lbf8220 N
C1 - Dynamic Radial Rating (1 million revolutions)4 N/A 10500 lbf46500 N N/A 16900 lbf75300 N N/A 27300 lbf121000 N N/A 23000 lbf102000 N N/A 12400 lbf55200 N
Ca90 - Dynamic Thrust Rating (90 million revolutions)5 N/A 952 lbf4230 N N/A 1650 lbf7340 N N/A 4190 lbf18600 N N/A 2500 lbf11100 N N/A 1500 lbf6670 N
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)6 N/A 2710 lbf12100 N N/A 4390 lbf19500 N N/A 7080 lbf31500 N N/A 7070 lbf31400 N N/A 3220 lbf14300 N
K - Factor7 N/A 1.64 N/A 1.53 N/A 0.97 N/A 1.62 N/A 1.23
e - ISO Factor8 N/A 0.36 N/A 0.38 N/A 0.6 N/A 0.36 N/A 0.47
Y1 - ISO Factor9 N/A 1.89 N/A 1.77 N/A 1.12 N/A 1.87 N/A 1.42
Y2 - ISO Factor10 N/A 2.82 N/A 2.63 N/A 1.67 N/A 2.79 N/A 2.12
Cg - Geometry Factor11 N/A
  • 1 These maximum fillet radii will be cleared by the bearing corners.
  • 2 These maximum fillet radii will be cleared by the bearing corners.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values.
  • 4 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 5 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 6 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 7 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 8 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 9 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 10 These factors apply for both inch and metric calculations. Consult your Timken representative for instruction on use.
  • 11 Geometry constant for Lubrication Life Adjustment Factor a3l.