| Items |
LM11949 - LM11910 (LM11900EA) Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial |
LM11949 - LM11910 (LM11900LA) Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial |
M12649 - M12610 (M12600LA) Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial |
07100 - 07196 (07000LA) Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial |
L44642 - L44610 (L44600LC) Tapered Roller Bearings - TSL (DUO-FACE® Plus Seal) Imperial |
|||||
| Series | N/A LM11900 | N/A LM11900 | N/A M12600 | N/A 07000 | N/A L44600 | |||||
| Cone Part Number | N/A LM11949 | N/A LM11949 | N/A M12649 | N/A 07100 | N/A L44642 | |||||
| Cup Part Number | N/A LM11910 | N/A LM11910 | N/A M12610 | N/A 07196 | N/A L44610 | |||||
| Seal Part Number | N/A LM11900EA | N/A LM11900LA | N/A M12600LA | N/A 07000LA | N/A L44600LC | |||||
| d - Bore | N/A 3/4 in19.05 mm | N/A 3/4 in19.05 mm | N/A 0.8437 in21.430 mm | N/A 1 in25.40 mm | N/A 1 in25.40 mm | |||||
| D - Cup Outer Diameter | N/A 1.7810 in45.237 mm | N/A 1.7810 in45.237 mm | N/A 1.9687 in50.005 mm | N/A 1.9687 in50.005 mm | N/A 1.9800 in50.292 mm | |||||
| B - Cone Width | N/A 0.6550 in16.637 mm | N/A 0.6550 in16.637 mm | N/A 0.7200 in18.288 mm | N/A 0.5614 in14.260 mm | N/A 0.5800 in14.732 mm | |||||
| C - Cup Width | N/A 0.4750 in12.065 mm | N/A 0.4750 in12.065 mm | N/A 0.5500 in13.970 mm | N/A 0.3750 in9.525 mm | N/A 0.4200 in10.668 mm | |||||
| Design Unit | N/A Inch | |||||||||
| T - Bearing Width | N/A 0.6100 in15.494 mm | N/A 0.6100 in16.281 mm | N/A 0.69 in17.526 mm | N/A 0.5313 in13.495 mm | N/A 0.5600 in14.224 mm | |||||
| T1 - Total Width | N/A 0.641 in16.281 mm | N/A 0.685 in17.4 mm | N/A 0.765 in19.43 mm | N/A 0.606 in15.4 mm | N/A 0.588 in14.935 mm | |||||
| R - Cone Backface "To Clear" Radius1 | N/A 0.050 in1.270 mm | N/A 0.050 in1.270 mm | N/A 0.050 in1.270 mm | N/A 0.040 in1 mm | N/A 0.14 in3.560 mm | |||||
| r - Cup Backface "To Clear" Radius2 | N/A 0.050 in1.27 mm | N/A 0.050 in1.27 mm | N/A 0.050 in1.27 mm | N/A 0.04 in1.02 mm | N/A 0.050 in1.27 mm | |||||
| da - Cone Frontface Backing Diameter | N/A 0.93 in23.5 mm | N/A 0.93 in23.5 mm | N/A 1.08 in27.5 mm | N/A 1.16 in29.5 mm | N/A 1.16 in29.5 mm | |||||
| db - Cone Backface Backing Diameter | N/A 0.98 in25 mm | N/A 0.98 in25 mm | N/A 1.16 in29.5 mm | N/A 1.2 in30.5 mm | N/A 1.42 in36 mm | |||||
| Da - Cup Frontface Backing Diameter | N/A 1.65 in41.90 mm | N/A 1.65 in41.90 mm | N/A 1.83 in46.48 mm | N/A 1.87 in47.50 mm | N/A 1.87 in47.50 mm | |||||
| Db - Cup Backface Backing Diameter | N/A 1.56 in39.62 mm | N/A 1.56 in39.62 mm | N/A 1.73 in43.94 mm | N/A 1.75 in44.45 mm | N/A 1.75 in44.45 mm | |||||
| Ab - Cage-Cone Frontface Clearance | N/A 0.05 in1.3 mm | N/A 0.05 in1.3 mm | N/A 0.07 in1.8 mm | N/A 0.08 in2 mm | N/A 0.05 in1.3 mm | |||||
| Aa - Cage-Cone Backface Clearance | N/A -0.01 in-0.3 mm | N/A -0.01 in-0.3 mm | N/A -0.01 in-0.3 mm | N/A 0 in0 mm | N/A 0.02 in0.5 mm | |||||
| a - Effective Center Location3 | N/A -0.22 in-5.6 mm | N/A -0.22 in-5.6 mm | N/A -0.25 in-6.4 mm | N/A -0.11 in-2.8 mm | N/A -0.13 in-3.3 mm | |||||
| C90 - Dynamic Radial Rating (90 million revolutions)4 | N/A 2280 lbf10100 N | N/A 2280 lbf10100 N | N/A 3040 lbf13500 N | N/A 1700 lbf7550 N | N/A 2080 lbf9230 N | |||||
| C1 - Dynamic Radial Rating (1 million revolutions)5 | N/A 8800 lbf39100 N | N/A 8800 lbf39100 N | N/A 11700 lbf52200 N | N/A 6540 lbf29100 N | N/A 8010 lbf35600 N | |||||
| C0 - Static Radial Rating | N/A 7200 lbf32000 N | N/A 7200 lbf32000 N | N/A 9780 lbf43500 N | N/A 6650 lbf29600 N | N/A 7400 lbf32900 N | |||||
| Ca90 - Dynamic Thrust Rating (90 million revolutions)6 | N/A 1170 lbf5220 N | N/A 1170 lbf5220 N | N/A 1450 lbf6440 N | N/A 1170 lbf5190 N | N/A 1330 lbf5910 N | |||||
| K - Factor7 | N/A 1.94 | N/A 1.94 | N/A 2.1 | N/A 1.45 | N/A 1.56 | |||||
| e - ISO Factor8 | N/A 0.3 | N/A 0.3 | N/A 0.28 | N/A 0.4 | N/A 0.37 | |||||
| Y - ISO Factor9 | N/A 2 | N/A 2 | N/A 2.16 | N/A 1.49 | N/A 1.6 | |||||
| Y1 - ISO Factor10 | N/A 2.25 | N/A 2.25 | N/A 2.43 | N/A 1.68 | N/A 1.8 | |||||
| Y2 - ISO Factor11 | N/A 3.34 | N/A 3.34 | N/A 3.61 | N/A 2.5 | N/A 2.69 | |||||
| G1 - Heat Generation Factor (Roller-Raceway) | N/A 6.6 | N/A 6.6 | N/A 9.1 | N/A 7.6 | N/A 8.9 | |||||
| G2 - Heat Generation Factor (Rib-Roller End) | N/A 5.49 | N/A 5.49 | N/A 5.63 | N/A 7.1 | N/A 8.9 | |||||
| Cg - Geometry Factor12 | N/A 0.0441 | N/A 0.0441 | N/A 0.0479 | N/A 0.0509 | N/A 0.0526 | |||||
| Bearing Weight | N/A 0.280 lb0.12 Kg | N/A 0.280 lb0.12 Kg | N/A 0.370 lb0.17 Kg | N/A 0.25 lb0.11 Kg | N/A 0.27 lb0.13 Kg | |||||
|
||||||||||