Print Back
Timken Wheel-Pac™
The Timken Wheel-Pac™ bearing is a pre-set, pre-greased, pre-sealed integrated bearing assembly that provides outstanding wheel end performance for commercial vehicle trucks and trailers. We customized Wheel-Pac™ to suit the truck builder’s preferred hub design.

Design Attributes:
Pre-set, pre-greased and pre-sealed bearing package eliminates the need for manual bearing adjustment and features fewer components, simplifying installation and maintenance. Features a reduced bearing setting range that reduces runout, increases assembly stiffness and provides better friction control for increased system life. Design optimizes weight and packaging for high power density – greater performance in a smaller package. Additional design options include through hardened or case carburized steel (for improved debris resistance), greased, super-sealed or oiled lubrication options, and anti-lock braking systems ring integration.

Applications:
Commercial vehicle truck and trailer wheel ends
Wheel-Pac™ repair kit - CAD
Wheel Pac™ 2D line drawing
Unit of Measure
Items Wheel-Pac™ repair kit - CAD
SET2311
Timken Wheel-Pac™
Wheel-Pac™ repair kit - CAD
SET2312
Timken Wheel-Pac™
Wheel-Pac™ repair kit - CAD
SET2346
Timken Wheel-Pac™
Wheel-Pac™ repair kit - CAD
SET2351
Timken Wheel-Pac™
Wheel-Pac™ repair kit - CAD
SET2370
Timken Wheel-Pac™
Cone Part Numbers N/A NP458122 (Inboard) NP486900 (Outboard) N/A NP524506 (Outboard) NP576679 (Inboard) N/A NP319352 (Inboard) NP608708 (Outboard) N/A NP728686 (Inboard) NP891323 (Outboard) N/A NP746701 (Inboard) NP858425 (Outboard)
Cup Part Numbers N/A NP295591 (Outboard) NP979892 (Inboard) N/A NP363658 (Outboard) NP854019 (Inboard) N/A NP818997 (Outboard) NP981675 (Inboard) N/A NP112592 (Outboard) NP730822 (Inboard) N/A NP150457 (Inboard) NP906627 (Outboard)
Design Units N/A
C90 - Dynamic Radial Rating (One-Row, 90 million revolutions)1 N/A
C1 - Dynamic Radial Rating (Two-Row, 1 million revolutions)2 N/A
C90(2) - Dynamic Radial Rating (Two-Row, 90 million revolutions)3 N/A
Ca90 - Dynamic Thrust Rating (90 million revolutions)4 N/A
UPC Code N/A
Full Timken Part Number N/A NP458122 N/A NP524506 N/A NP319352 N/A NP728686 N/A NP746701
Bore (Outboard) N/A 2.276 in57.800 mm N/A 2.677 in68.000 mm N/A 2.748 in69.800 mm N/A 2.748 in69.800 mm N/A 3.465 in88.000 mm
Bore (Inboard) N/A 2.283 in58.000 mm N/A 2.685 in68.200 mm N/A 2.756 in70.000 mm N/A 2.756 in70.000 mm N/A 3.465 in88.000 mm
Cup Outside Diameter (Outboard) N/A 4.331 in110.000 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.713 in119.700 mm N/A 5.433 in138.000 mm
Cup Outside Diameter (Inboard) N/A 4.331 in110.000 mm N/A 4.921 in125.000 mm N/A 4.921 in125.000 mm N/A 4.909 in124.689 mm N/A 5.433 in138.000 mm
Cup Width (Outboard) N/A 1.504 in38.194 mm N/A 1.61 in40.887 mm N/A 1.602 in40.690 mm N/A 1.38 in35.057 mm N/A 1.743 in44.282 mm
Cup Width (Inboard) N/A 1.671 in42.440 mm N/A 1.886 in47.897 mm N/A 1.866 in47.390 mm N/A 1.868 in47.457 mm N/A 1.743 in44.282 mm
Total Width N/A 4.528 in115.000 mm N/A 4.528 in115.000 mm N/A 4.488 in114.00 mm N/A 4.335 in110.100 mm N/A 4.724 in120.00 mm
  • 1 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 2 Based on 1 x 106 revolutions L10 life, for the ISO life calculation method.
  • 3 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.
  • 4 Based on 90 x 106 revolutions L10 life, for The Timken Company life calculation method. C90 and Ca90 are radial and thrust values for a single-row, C90(2) is the two-row radial value.