Print Back
  • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
  • Off-apex roller arrangement.
  • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
  • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
Unit of Measure
Items timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
T63-904A1
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
T77-904A1
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
T77W-904A4
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
T76-904A1
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering
T77-904A5
Thrust Tapered Roller Bearings-Type TTSP, TTSPS, TTSPL
Oil Holes in Retainer N/A No N/A No N/A Yes N/A No N/A No
d - Bore Diameter N/A 0.635 in N/A 0.76 in N/A 0.76 in N/A 0.76 in N/A 0.76 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTSP
d1 - Bore Diameter N/A
D - Bearing O.D. N/A 1.6250 in41.275 mm
T - Bearing Width N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.5 in12.7 mm N/A 0.531 in13.487 mm N/A 0.5 in12.7 mm
R - Fillet Radius Shaft (Max) N/A 0.03 in0.800 mm
Steering Pivot Rating N/A 2500 lbf11100 N
Weight N/A 0.2 lb0.1 Kg