| Items |
T1260-904A1 Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL |
T1260W-90010 Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL |
T1260W-90049 Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL |
T127-904A1 Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL |
T127W-904A3 Thrust Tapered Roller Bearings-Type TTC, TTCS, TTCL |
|||||
| Oil Holes in Retainer | N/A No | N/A Yes | N/A Yes | N/A No | N/A Yes | |||||
| d - Bore Diameter | N/A 1.2600 in | |||||||||
| Bearing Type | N/A Thrust Tapered Roller Bearings - TTCS | N/A Thrust Tapered Roller Bearings - TTCS | N/A Thrust Tapered Roller Bearings - TTCS | N/A Thrust Tapered Roller Bearings - TTC | N/A Thrust Tapered Roller Bearings - TTC | |||||
| d1 - Bore Diameter | N/A | |||||||||
| D - Bearing O.D. | N/A 2.1875 in55.562 mm | N/A 2.1875 in55.562 mm | N/A 2.1875 in55.562 mm | N/A 2.6250 in66.675 mm | N/A 2.6250 in66.675 mm | |||||
| T - Bearing Width | N/A 0.625 in15.875 mm | N/A 0.625 in15.875 mm | N/A 0.625 in15.875 mm | N/A 0.7656 in19.446 mm | N/A 0.7656 in19.446 mm | |||||
| R - Fillet Radius Shaft (Max) | N/A 0.03 in0.800 mm | |||||||||
| Steering Pivot Rating | N/A 6200 lbf27600 N | N/A 6200 lbf27600 N | N/A 6200 lbf27600 N | N/A 9450 lbf42200 N | N/A 9450 lbf42200 N | |||||
| Weight | N/A 0.4 lb0.2 Kg | N/A 0.4 lb0.2 Kg | N/A 0.4 lb0.2 Kg | N/A 0.7 lb0.3 Kg | N/A 0.7 lb0.3 Kg | |||||
|
|
||||||||||