Print Back
  • Consists of two thrust tapered races, rollers and cage.
  • Generally a heavy-duty bearing that can operate at relatively high speeds.
  • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
Unit of Measure
Items timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
T135-902A1
Thrust Tapered Roller Bearings-Type TTHD
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
T1750-902A1
Thrust Tapered Roller Bearings-Type TTHD
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
T1750-90010
Thrust Tapered Roller Bearings-Type TTHD
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
T200A-902A1
Thrust Tapered Roller Bearings-Type TTHD
timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view
T200A-903A2
Thrust Tapered Roller Bearings-Type TTHD
d - Bore Diameter N/A 1 3/8 in N/A 1 3/4 in N/A 1 3/4 in N/A 2 in N/A 2 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTHD
Bearing Configuration N/A Thrust TTHD - with cage
D - Bearing O.D. N/A 3 in76.2 mm N/A 3.336 in84.734 mm N/A 3.336 in84.734 mm N/A 4.3125 in109.538 mm N/A 4.3125 in109.538 mm
T - Bearing Width N/A 0.625 in15.875 mm N/A 0.7188 in18.258 mm N/A 0.7188 in18.258 mm N/A 0.875 in22.225 mm N/A 0.875 in22.225 mm
R - Fillet Radius Shaft (Max) N/A 0.06 in1.5 mm N/A 0.09 in2.300 mm N/A 0.09 in2.300 mm N/A 0.09 in2.300 mm N/A 0.09 in2.300 mm
r - Fillet Radius Housing (Max) N/A 0.06 in1.5 mm N/A 0.09 in2.3 mm N/A 0.09 in2.3 mm N/A 0.09 in2.3 mm N/A 0.09 in2.3 mm
Static Load Rating N/A 71200 lbf320000 N N/A 97700 lbf430000 N N/A 97700 lbf430000 N N/A 181000 lbf800000 N N/A 181000 lbf800000 N
Dynamic Load Rating N/A 7130 lbf30000 N N/A 9460 lbf40000 N N/A 9460 lbf40000 N N/A 16400 lbf70000 N N/A 16400 lbf70000 N
Weight N/A 0.8 lb0.4 Kg N/A 1.1 lb0.5 Kg N/A 1.1 lb0.5 Kg N/A 2.3 lb1 Kg N/A 2.3 lb1 Kg