Print Back
  • Consists of one thrust tapered race, one flat race, rollers and cage.
  • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
  • Smaller sizes have brass cages designed for unidirectional retention of rollers.
  • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
  • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
TTHDFL_2D
Unit of Measure
Items timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
C-8515-A
Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
W-3490-A
Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
N-3568-A
Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
120TTVF85 OO487
Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view
T4920-90010
Thrust Tapered Roller Bearings-Type TTHDFL-V-Flat
d - Bore Diameter N/A 3 in N/A 3 1/2 in N/A 4 in N/A 4.7244 in N/A 4.921 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTHDFL-V-Flat
D - Bearing O.D. N/A 6-3/8 in161.925 mm N/A 7.5 in190.5 mm N/A 9 3/4 in247.650 mm N/A 11.811 in300 mm N/A 7 5/16 in185.738 mm
T - Bearing Width N/A 1.312 in33.325 mm N/A 2 in50.8 mm N/A 2.625 in66.675 mm N/A 3.1103 in79 mm N/A 1 in25.4 mm
T1 - Ring Thickness N/A 0.3 in7.62 mm N/A 0.325 in8.26 mm N/A 0.5 in12.7 mm N/A 0.65 in16.51 mm N/A 0.26 in6.6 mm
D1 - Small Diameter O.D. N/A 6.375 in161.93 mm N/A 7.438 in188.93 mm N/A 9.75 in247.65 mm N/A 11.752 in298.5 mm N/A 7.313 in185.74 mm
d1 - Large Bore I.D. N/A 3 in76.2 mm N/A 3.625 in92.08 mm N/A 4 in101.6 mm N/A 4.921 in125 mm N/A 4.921 in124.99 mm
R - Fillet Radius Shaft (Max) N/A 0.1 in2.5 mm N/A 0.13 in3.300 mm N/A 0.14 in3.600 mm N/A 0.16 in4 mm N/A 0.08 in2 mm
r - Fillet Radius Housing (Max) N/A 0.1 in2.5 mm N/A 0.13 in3.3 mm N/A 0.14 in3.6 mm N/A 0.16 in4 mm N/A 0.06 in1.5 mm
H - Shoulder Diameter - Shaft N/A 5.93 in150.5 mm N/A 6.67 in169.4 mm N/A 8.74 in222 mm N/A 10.66 in270.7 mm N/A 6.81 in172.9 mm
E - Shoulder Diameter - Housing N/A 3.49 in88.6 mm N/A 4.16 in105.7 mm N/A 4.75 in120.7 mm N/A 5.85 in148.5 mm N/A 5.32 in135.1 mm
Static Load Rating N/A 584000 lbf2600000 N N/A 551000 lbf2450000 N N/A 1153000 lbf5130000 N N/A 1640000 lbf7310000 N N/A 282000 lbf1250000 N
Dynamic Load Rating N/A 44300 lbf200000 N N/A 56500 lbf250000 N N/A 87800 lbf390000 N N/A 140000 lbf620000 N N/A 21000 lbf90000 N
Weight N/A 7.6 lb3.50 Kg N/A 15.6 lb7.1 Kg N/A 39 lb18 Kg N/A 70 lb31.8 Kg N/A 5.2 lb2.40 Kg