Print Back
  • Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
  • TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.
TTHDFLSA_3D
TTHDFLSA_2D
Unit of Measure
Items TTHDFLSA_3D
A–5934–B
Thrust Tapered Roller Bearings-Type TTHDFLSA
TTHDFLSA_3D
C–7862–C
Thrust Tapered Roller Bearings-Type TTHDFLSA
TTHDFLSA_3D
B–7976–C
Thrust Tapered Roller Bearings-Type TTHDFLSA
TTHDFLSA_3D
B–8824–C
Thrust Tapered Roller Bearings-Type TTHDFLSA
TTHDFLSA_3D
S–3806–B
Thrust Tapered Roller Bearings-Type TTHDFLSA
d - Bore Diameter N/A 4 in N/A 5 in N/A 7 1/4 in N/A 7.8730 in N/A 7.8730 in
Bearing Type N/A Thrust Tapered Roller Bearings - TTHDFLSA
D - Bearing O.D. N/A 8 in203.2 mm N/A 10.5 in266.7 mm N/A 16.0000 in406.400 mm N/A 15.746 in399.948 mm N/A 15.747 in399.975 mm
T - Bearing Width N/A 1.875 in47.625 mm N/A 2.812 in71.425 mm N/A 8 in203.2 mm N/A 4.7969 in121.841 mm N/A 4.7985 in121.881 mm
T1 - Ring Thickness N/A 0.605 in15.37 mm N/A 1 in25.4 mm N/A 2.625 in66.68 mm N/A 1.433 in36.4 mm N/A 1.433 in36.4 mm
D1 - Small Diameter O.D. N/A 8 in203.2 mm N/A 10.5 in266.7 mm N/A 15.938 in404.81 mm N/A 15.625 in396.88 mm N/A 15.747 in399.98 mm
d1 - Large Bore I.D. N/A 4 in101.6 mm N/A 5.063 in128.59 mm N/A 7.375 in187.32 mm N/A 8 in203.2 mm N/A 8 in203.2 mm
r - Fillet Radius Shaft/Housing (Max) N/A 0.06 in1.5 mm N/A 0.14 in3.6 mm N/A 0.24 in6.1 mm N/A 0.16 in4.1 mm N/A 0.16 in4 mm
H - Shoulder Diameter - Shaft N/A 7.19 in182.6 mm N/A 9.38 in238.2 mm N/A 13.62 in346.1 mm N/A 14.12 in358.8 mm N/A 14.2 in360.7 mm
E - Shoulder Diameter - Housing N/A 4.69 in119.1 mm N/A 5.88 in149.4 mm N/A 9 in228.6 mm N/A 9.47 in240.5 mm N/A 9.47 in240.5 mm
Static Load Rating N/A 517000 lbf2300000 N N/A 1110000 lbf4920000 N N/A 3380000 lbf15000000 N N/A 2920000 lbf13000000 N N/A 2920000 lbf13000000 N
Dynamic Load Rating N/A 44200 lbf200000 N N/A 91200 lbf400000 N N/A 308000 lbf1370000 N N/A 237000 lbf1060000 N N/A 237000 lbf1060000 N
Weight N/A N/A 59 lb27 Kg N/A 347 lb157.4 Kg N/A 182.4 lb82.700 Kg N/A