Print Back
(Product only available in the US and Canada at this time)
timken-flange-mounted-ball-bearing-unit-4-bolt-IP69K-group-photo
Unit of Measure
Items timken-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AF206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAF204-12-IP69K/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-machined-stainless-4-bolt-AF206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAF204-12-IP69K/FVSL613
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-4-bolt-BF206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBF204-12-IP69K/F
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-4-bolt-BF206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBF204-12-IP69K/FVSL613
Corrosion-Resistant Four-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-quiklean-4-bolt-BFQK206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBFQK204-12-IP69K/F
Corrosion-Resistant QuiKlean® Four-Bolt Flanged Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 3/4 in
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Total Length L N/A 3.375 in85.9 mm
Total Width N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.314 in33.4 mm N/A 1.940 in49.3 mm
Total Height L N/A 3.375 in85.9 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Bolt Hole Spacing J N/A 2.500 in63.5 mm
Housing Width A N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 1.571 in39.9 mm
Bolt Hole Size N N/A 0.406 in10.3 mm
Center of Bearing from Housing End A2 N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 1.220 in31.0 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Weight N/A 0.9 Kg1.900 lb N/A 0.9 Kg1.900 lb N/A 0.3 Kg0.7 lb N/A 0.3 Kg0.7 lb N/A 0.3 Kg0.6 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Four-Bolt Square Flange
Bearing Style N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing N/A Ball Bearing N/A