Print Back
(Product only available in the US and Canada at this time)
timken-pillow-block-mounted-ball-bearing-unit-IP69K-group-photo
Unit of Measure
Items timken-pillow-block-mounted-ball-bearing-unit-machined-stainless-2-bolt-AP206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAP204-12-IP69K/F
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
timken-pillow-block-mounted-ball-bearing-unit-machined-stainless-2-bolt-AP206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAP204-12-IP69K/FVSL613
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
timken-pillow-block-mounted-ball-bearing-unit-blue-poly-2-bolt-BP206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBP204-12-IP69K/F
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
timken-pillow-block-mounted-ball-bearing-unit-blue-poly-2-bolt-BP206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBP204-12-IP69K/FVSL613
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
timken-pillow-block-mounted-ball-bearing-unit-white-poly-2-bolt-PLP206-SUC206-insert-IP69K-F-seal-angle
SUCPLP204-12-IP69K/F
Corrosion-Resistant Pillow Block Mounted Bearings - Set Screw Locking
UPC Code N/A
Bore Size N/A 3/4 in
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Housing Width A N/A 1.130 in28.7 mm N/A 1.130 in28.7 mm N/A 1.376 in35.1 mm N/A 1.376 in35.1 mm N/A 1.496 in38.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length L N/A 5.252 in133.4 mm N/A 5.252 in133.4 mm N/A 5.252 in133.4 mm N/A 5.252 in133.4 mm N/A 5.000 in127.0 mm
Total Height H2 N/A 2.560 in65.0 mm N/A 2.560 in65.0 mm N/A 2.689 in68.3 mm N/A 2.689 in68.3 mm N/A 2.579 in65.5 mm
Dimension L1 N/A N/A N/A N/A N/A 1.299 in33.0 mm
Base to Center Height H N/A 1.313 in33.3 mm N/A 1.313 in33.3 mm N/A 1.313 in33.3 mm N/A 1.313 in33.3 mm N/A 1.311 in33.3 mm
Foot Height H1 N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.500 in12.7 mm N/A 0.559 in14.2 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.412 in10.5 mm N/A 0.412 in10.5 mm N/A 0.433 in11.0 mm
Bolt Hole Length N1 N/A N/A N/A N/A N/A 0.551 in14.0 mm
Weight N/A 0.7 Kg1.600 lb N/A 0.7 Kg1.600 lb N/A 0.3 Kg0.7 lb N/A 0.3 Kg0.7 lb N/A 0.29 Kg0.6 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Two-Bolt Pillow Block
Center of Bearing from End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Bearing Style N/A N/A N/A N/A N/A Ball Bearing