Items |
![]() SUCAFC205-14-IP69K/F Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
![]() SUCAFC205-14-IP69K/FVSL613 Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
![]() SUCBFC205-14-IP69K/F Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
![]() SUCBFC205-14-IP69K/FVSL613 Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
![]() SUCAFC205-15-IP69K/F Corrosion-Resistant Round Flanged Mounted Bearings - Set Screw Locking |
|||||
Bore Size | N/A 7/8 in | N/A 7/8 in | N/A 7/8 in | N/A 7/8 in | N/A 15/16 in | |||||
Housing Material | N/A Machined Stainless Steel | N/A Machined Stainless Steel | N/A Blue Thermoset (Polymer) | N/A Blue Thermoset (Polymer) | N/A Machined Stainless Steel | |||||
Lubrication Type | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | N/A Food Grade Solid Lube | N/A Standard Food Safe Grease | |||||
Bearing Number | N/A SUC205-14-IP69K/F | N/A SUC205-14-IP69K/FVSL613 | N/A SUC205-14-IP69K/F | N/A SUC205-14-IP69K/FVSL613 | N/A SUC205-15-IP69K/F | |||||
Total Length L | N/A 4.374 in111.1 mm | |||||||||
Total Height L | N/A 4.374 in111.1 mm | |||||||||
Total Width | N/A 1.123 in28.5 mm | |||||||||
Dynamic Load Rating | N/A 2676 lbf11900 N | |||||||||
Static Load Rating | N/A 1417 lbf6300 N | |||||||||
Bolt Hole Spacing J | N/A 2.563 in65.1 mm | |||||||||
Housing Width A | N/A 1.189 in30.2 mm | |||||||||
Bolt Hole Size N | N/A 0.406 in10.3 mm | |||||||||
Center of Bearing from Housing End A2 | N/A 0.343 in8.7 mm | |||||||||
Center of Bearing from Bearing End S | N/A 0.563 in14.3 mm | |||||||||
Inner Ring Width B | N/A 1.343 in34.1 mm | |||||||||
Weight | N/A 1.2 Kg2.7 lb | |||||||||
Locking Style | N/A Set Screw Locking | |||||||||
Housing Construction |
N/A
Round Flange |
|||||||||
Bearing Style | N/A Ball Bearing | |||||||||
|