Print Back
(Product only available in the US and Canada at this time)
timken-flange-mounted-ball-bearing-unit-2-bolt-IP69K-group-photo
Unit of Measure
Items timken-flange-mounted-ball-bearing-unit-machined-stainless-2-bolt-AFL206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAFL204-12-IP69K/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-machined-stainless-2-bolt-AFL206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCAFL204-12-IP69K/FVSL613
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-2-bolt-BFL206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBFL204-12-IP69K/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-blue-poly-2-bolt-BFL206-NLH-SUC206-insert-IP69K-F-seal-angle
SUCBFL204-12-IP69K/FVSL613
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
timken-flange-mounted-ball-bearing-unit-white-poly-2-bolt-PLFL206-SUC206-insert-IP69K-F-seal-angle
SUCPLFL204-12-IP69K/F
Corrosion-Resistant Two-Bolt Flanged Mounted Bearings - Set Screw Locking
Bore Size N/A 3/4 in
Housing Material N/A Machined Stainless Steel N/A Machined Stainless Steel N/A Blue Thermoset (Polymer) N/A Blue Thermoset (Polymer) N/A White Thermoplastic (Polymer)
Bearing Number N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F N/A SUC204-12-IP69K/FVSL613 N/A SUC204-12-IP69K/F
Lubrication Type N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease N/A Food Grade Solid Lube N/A Standard Food Safe Grease
Total Length H N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.407 in112.0 mm N/A 4.449 in113.0 mm
Total Height L N/A 2.421 in61.5 mm N/A 2.421 in61.5 mm N/A 2.690 in68.3 mm N/A 2.690 in68.3 mm N/A 2.559 in65.0 mm
Bolt Hole Spacing J N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.532 in89.7 mm N/A 3.543 in90.0 mm
Housing Width A N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 0.950 in24.1 mm N/A 1.063 in27.0 mm
Bolt Hole Size N N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.406 in10.3 mm N/A 0.433 in11.0 mm
Center of Bearing from Housing End A2 N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.594 in15.1 mm N/A 0.591 in15.0 mm
Center of Bearing from Bearing End S N/A 0.500 in12.7 mm
Inner Ring Width B N/A 1.220 in31.0 mm
Dynamic Load Rating N/A 2451 lbf10900 N
Static Load Rating N/A 1203 lbf5350 N
Weight N/A 0.5 Kg1.1 lb N/A 0.5 Kg1.1 lb N/A 0.3 Kg0.6 lb N/A 0.3 Kg0.6 lb N/A 0.5 Kg1.1 lb
Locking Style N/A Set Screw Locking
Housing Construction N/A Two-Bolt Flange
Bearing Style N/A N/A N/A N/A N/A Ball Bearing